Gasket
epdm - top bubble
| Price & Availability | Article | Material | Colour | Standard length m | |||||||||||||||
| Z0570.AW0001 | EPDM | Black | 10 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Material EPDM Colour Black Standard length
m 10 | |||||||||||||||||||
| Z0570.AW0002 | EPDM | Black | 10 | ||||||||||||||||
£ 1.52 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Material EPDM Colour Black Standard length
m 10 | |||||||||||||||||||
| Z0570.AW0003 | EPDM | Black | 10 | ||||||||||||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Material EPDM Colour Black Standard length
m 10 | |||||||||||||||||||
| Z0570.AW0004 | EPDM | Black | 10 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material EPDM Colour Black Standard length
m 10 | |||||||||||||||||||
EPDM, black.
Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For properties of EPDM material see information in the plastics and rubbers table in our technical index.