Gasket
epdm - top bubble
Price & Availability | Article | Material | Colour | Grip range mm | Standard length m | |||||||||||||||
Z0560.AW0001 | EPDM | Black | 1,0-2,0 | 10 | ||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-2,0 Standard length
m 10 | ||||||||||||||||||||
Z0560.AW0002 | EPDM | Black | 1,0-2,0 | 10 | ||||||||||||||||
£ 4.45 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-2,0 Standard length
m 10 | ||||||||||||||||||||
Z0560.AW0003 | EPDM | Black | 1,0-1,5 | 10 | ||||||||||||||||
£ 4.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-1,5 Standard length
m 10 | ||||||||||||||||||||
Z0560.AW0004 | EPDM | Black | 1,0-2,0 | 10 | ||||||||||||||||
£ 4.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-2,0 Standard length
m 10 | ||||||||||||||||||||
Z0560.AW0005 | EPDM | Black | 1,0-1,5 | 10 | ||||||||||||||||
£ 4.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-1,5 Standard length
m 10 |
EPDM, black.
Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For properties of EPDM material see information in the plastics and rubbers table in our technical index.
Price shown is per metre.