Gasket
epdm - top bubble
Price & Availability | Article | Material | Colour | Grip range mm | Standard length m | |||||||||||||||
Z1002.AW0001 | EPDM | Black | 1,0-2,0 | 10 | ||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material EPDM Colour Black Grip range
mm 1,0-2,0 Standard length
m 10 |
EPDM, black.
Can be supplied in 10m lengths. Larger lengths in multiples of 10m are available on request.
For properties of EPDM material see information in the plastics and rubbers table in our technical index.