The Flush T-Handle section is designed for applications where a handle is required on the swing handle however is not required the whole time or is required to be recessed when required to be in sync with the flush and sleek look of the application. These come in varying styles dependent on your needs, for example with a padlock shackle or key barrel for heightened security, or with a concealed housing for a smooth and stylish look.
vertical - heavy duty- fixed grip - standard cylinder lock - stainless
2vertical - heavy duty - fixed grip - standard cylinder lock - stainless
2vertical - heavy duty - adjustable grip - standard cylinder lock - stainless
2Cam Latches - Flush T-Handle