A-V Metal-Rubber Bushes
Units | Price/unit after discount | Applied Discount |
1-49 | £ 8.00 | 0% |
50-99 | £ 6.40 | 20% |
100-199 | £ 6.00 | 25% |
200-499 | £ 5.60 | 30% |
500-999 | £ 5.20 | 35% |
1000+ | £ 4.80 | 40% |
Rubber (hardness - Shore 55 A).
Used in a wide range of vibrating machines.
Allows high deformation with excellent spring back characteristics.
Supports axial and radial loads but not designed for traction or tension loads. For radial loads please contact our technical team.