Price & Availability | Article | d1 | h1 | d2 | d3 | h2 | h3 | Load kgf | Plate min. | Plate max. | Weight g | ||||||||||||||||||
61855.W0500 | 13.5 | 18.5 | 31.5 | 49 | 11 | 20 | 80 | 12.5 | 14 | 153 | |||||||||||||||||||
£ 30.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13.5 h1 18.5 d2 31.5 d3 49 h2 11 h3 20 Load
kgf 80 Plate
min. 12.5 Plate
max. 14 Weight
g 153 | |||||||||||||||||||||||||||||
61855.W0501 | 13.5 | 18.5 | 31.5 | 49 | 11 | 20 | 130 | 12.5 | 14 | 153 | |||||||||||||||||||
£ 30.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13.5 h1 18.5 d2 31.5 d3 49 h2 11 h3 20 Load
kgf 130 Plate
min. 12.5 Plate
max. 14 Weight
g 153 | |||||||||||||||||||||||||||||
61855.W0650 | 17.0 | 24.0 | 39.5 | 64 | 15 | 23 | 120 | 19.0 | 22 | 350 | |||||||||||||||||||
£ 45.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17.0 h1 24.0 d2 39.5 d3 64 h2 15 h3 23 Load
kgf 120 Plate
min. 19.0 Plate
max. 22 Weight
g 350 | |||||||||||||||||||||||||||||
61855.W0651 | 17.0 | 24 | 39.5 | 64 | 15 | 23 | 260 | 19.0 | 22 | 350 | |||||||||||||||||||
£ 45.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17.0 h1 24 d2 39.5 d3 64 h2 15 h3 23 Load
kgf 260 Plate
min. 19.0 Plate
max. 22 Weight
g 350 | |||||||||||||||||||||||||||||
61855.W0900 | 23.0 | 31.0 | 58.0 | 88 | 17 | 25 | 260 | 25.0 | 29 | 675 | |||||||||||||||||||
£ 70.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23.0 h1 31.0 d2 58.0 d3 88 h2 17 h3 25 Load
kgf 260 Plate
min. 25.0 Plate
max. 29 Weight
g 675 | |||||||||||||||||||||||||||||
61855.W0901 | 23.0 | 31.0 | 58.0 | 88 | 17 | 25 | 450 | 25.0 | 29 | 675 | |||||||||||||||||||
£ 70.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23.0 h1 31.0 d2 58.0 d3 88 h2 17 h3 25 Load
kgf 450 Plate
min. 25.0 Plate
max. 29 Weight
g 675 |
Rubber on silver zinc plated steel
This anti-vibration mount is ideal for applications of major dynamic loads where movement control is necessary,
such as in the cabin of all types of mobile vehicles. It also offers optimal stability, as well as good attenuation of impacts and vibrations.
The double washer mounts are made of two parts of rubber, one of which bears an inside metal bushing which acts as a guide through the machine anchoring screw.