Ceiling Hanger
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 90.32 | 0% |
| 10-19 | £ 81.29 | 10% |
| 20-49 | £ 76.77 | 15% |
| 50-99 | £ 72.26 | 20% |
| 100+ | £ 63.22 | 30% |
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad and steel spring.
These hangers come in six different steel spring strengths for increasing loads.
The metal housing has an anti-corrosive treatment, which can with stand very harsh conditions and also resist high tensile stresses up to 1000kg.