Ceiling Hanger
Steel
Price & Availability | Article | d1 | w1 | h1 | d2 | d3 | h2 | l1 | Load max. kgf | ||||||||||||||||||
61933.W0030 | M6 | 40 | 47 | 8 | 30 | 30 | 40 | 30 | |||||||||||||||||||
£ 9.39 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 w1 40 h1 47 d2 8 d3 30 h2 30 l1 40 Load
max.
kgf 30 | |||||||||||||||||||||||||||
61933.W0060 | M6 | 40 | 47 | 8 | 30 | 30 | 40 | 60 | |||||||||||||||||||
£ 9.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 w1 40 h1 47 d2 8 d3 30 h2 30 l1 40 Load
max.
kgf 60 |
Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.