Price & Availability | Article | Type | d1 | d2 | d3 | h1 | l1 | l2 | Axial load max. kgf | Shore | |||||||||||||||||||||
61280.W0604 | Type 1 | 64 | M10 | 9.0 | 35 | 76-91 | 110 | 30 | 40 | ||||||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 64 d2 M10 d3 9.0 h1 35 l1 76-91 l2 110 Axial load
max.
kgf 30 Shore 40 | |||||||||||||||||||||||||||||||
61280.W0605 | Type 1 | 64 | M10 | 9.0 | 35 | 76-91 | 110 | 45 | 50 | ||||||||||||||||||||||
£ 35.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Type 1 d1 64 d2 M10 d3 9.0 h1 35 l1 76-91 l2 110 Axial load
max.
kgf 45 Shore 50 |
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A).
Provides an elastic support mechanism for equipment isolation. Used in generator sets, motors, pumps and most other machine parts.
Please note for marine applications or very demanding use we recommend the mounts with 'fail-safe' features part numbers P2100, 61292 and 61294.
These are a very popular anti-vibration mount for light to heavy duty applications.
Take the total weight of the load to be supported, divide it by the number of mounts to be used and select an appropriate mount from the above table. Type 2 is 'fail-safe'.