Price & Availability | Article | Type | d1 | d2 | d3 | h1 | h2 | l1 | l2 | Load max. kgf | Weight g | ||||||||||||||||||
61345.W0450 | Type 1 | 33.0 | M 8 | 8.0 | 25 | 2.0 | 66 | 85 | 20 | 70 | |||||||||||||||||||
£ 29.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 33.0 d2 M 8 d3 8.0 h1 25 h2 2.0 l1 66 l2 85 Load
max.
kgf 20 Weight
g 70 | |||||||||||||||||||||||||||||
61345.W0451 | Type 1 | 33.0 | M 8 | 8.0 | 25 | 2.0 | 66 | 85 | 50 | 70 | |||||||||||||||||||
£ 29.37 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 33.0 d2 M 8 d3 8.0 h1 25 h2 2.0 l1 66 l2 85 Load
max.
kgf 50 Weight
g 70 | |||||||||||||||||||||||||||||
61345.W0650 | Type 1 | 52.0 | M10 | 10.5 | 35 | 2.5 | 92 | 114 | 40 | 170 | |||||||||||||||||||
£ 15.72 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 52.0 d2 M10 d3 10.5 h1 35 h2 2.5 l1 92 l2 114 Load
max.
kgf 40 Weight
g 170 | |||||||||||||||||||||||||||||
61345.W0651 | Type 1 | 66 | M10 | 10.5 | 35 | 2.5 | 92 | 114 | 75 | 170 | |||||||||||||||||||
£ 13.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 66 d2 M10 d3 10.5 h1 35 h2 2.5 l1 92 l2 114 Load
max.
kgf 75 Weight
g 170 | |||||||||||||||||||||||||||||
61345.W0850 | Type 1 | 52.0 | M10 | 11.5 | 40 | 3.0 | 110 | 136 | 75 | 303 | |||||||||||||||||||
£ 62.63 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 52.0 d2 M10 d3 11.5 h1 40 h2 3.0 l1 110 l2 136 Load
max.
kgf 75 Weight
g 303 | |||||||||||||||||||||||||||||
61345.W0851 | Type 1 | 52.0 | M10 | 11.5 | 40 | 3.0 | 110 | 136 | 120 | 303 | |||||||||||||||||||
£ 62.63 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 52.0 d2 M10 d3 11.5 h1 40 h2 3.0 l1 110 l2 136 Load
max.
kgf 120 Weight
g 303 | |||||||||||||||||||||||||||||
61345.W0900 | Type 1 | 57.5 | M10 | 12.5 | 45 | 3.0 | 125 | 150 | 130 | 430 | |||||||||||||||||||
£ 78.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 57.5 d2 M10 d3 12.5 h1 45 h2 3.0 l1 125 l2 150 Load
max.
kgf 130 Weight
g 430 | |||||||||||||||||||||||||||||
61345.W0901 | Type 1 | 57.5 | M10 | 12.5 | 45 | 3.0 | 125 | 150 | 220 | 430 | |||||||||||||||||||
£ 78.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 57.5 d2 M10 d3 12.5 h1 45 h2 3.0 l1 125 l2 150 Load
max.
kgf 220 Weight
g 430 | |||||||||||||||||||||||||||||
61345.W1300 | Type 2 | 78.0 | M12 | 14.5 | 63 | 5.0 | 120 | 150 | 280 | 1080 | |||||||||||||||||||
£ 125.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 78.0 d2 M12 d3 14.5 h1 63 h2 5.0 l1 120 l2 150 Load
max.
kgf 280 Weight
g 1080 | |||||||||||||||||||||||||||||
61345.W1301 | Type 2 | 78.0 | M12 | 14.5 | 63 | 5.0 | 120 | 150 | 500 | 1080 | |||||||||||||||||||
£ 125.06 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 78.0 d2 M12 d3 14.5 h1 63 h2 5.0 l1 120 l2 150 Load
max.
kgf 500 Weight
g 1080 | |||||||||||||||||||||||||||||
61345.W1700 | Type 2 | 100 | M16 | 14.5 | 84 | 4.0 | 160 | 200 | 380 | 2390 | |||||||||||||||||||
£ 530.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 100 d2 M16 d3 14.5 h1 84 h2 4.0 l1 160 l2 200 Load
max.
kgf 380 Weight
g 2390 | |||||||||||||||||||||||||||||
61345.W1701 | Type 2 | 100 | M16 | 14.5 | 84 | 4.0 | 160 | 200 | 750 | 2390 | |||||||||||||||||||
£ 507.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 100 d2 M16 d3 14.5 h1 84 h2 4.0 l1 160 l2 200 Load
max.
kgf 750 Weight
g 2390 | |||||||||||||||||||||||||||||
61345.W2500 | Type 2 | 187 | M24 | 18.5 | 158 | 6.0 | 250 | 310 | 1400 | 10400 | |||||||||||||||||||
£ 737.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 187 d2 M24 d3 18.5 h1 158 h2 6.0 l1 250 l2 310 Load
max.
kgf 1400 Weight
g 10400 | |||||||||||||||||||||||||||||
61345.W2501 | Type 2 | 187 | M24 | 18.5 | 158 | 6.0 | 250 | 310 | 2500 | 10400 | |||||||||||||||||||
£ 770.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 187 d2 M24 d3 18.5 h1 158 h2 6.0 l1 250 l2 310 Load
max.
kgf 2500 Weight
g 10400 |
Rubber on yellow zinc plated steel (rubber hardness 45-65 Shore A).
The design of the mount makes them ideal for machines that move in three directions. Oil anti-drip hoods can be supplied on request.
These mounts are found on compressors, air conditioners, ventilators and vibrating tables.