Steel A-V Mounts
Price & Availability | Article | Shore hardness | d1 | Compression max. | h1 | h2 | l1 | w1 | l2 | Axial load max. kgf | Radial load max. kgf | ||||||||||||||||||
61510.W0045 | 45 | 12 | 2.5 | 35 | 3 | 90 | 73 | 112 | 60 | 60 | |||||||||||||||||||
£ 67.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 45 d1 12 Compression
max. 2.5 h1 35 h2 3 l1 90 w1 73 l2 112 Axial load
max.
kgf 60 Radial load
max.
kgf 60 | |||||||||||||||||||||||||||||
61510.W0065 | 65 | 12 | 6.0 | 35 | 3 | 90 | 73 | 112 | 70 | 70 | |||||||||||||||||||
£ 67.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 65 d1 12 Compression
max. 6.0 h1 35 h2 3 l1 90 w1 73 l2 112 Axial load
max.
kgf 70 Radial load
max.
kgf 70 |
Rubber on silver zinc plated steel
(rubber hardness 45-65 Shore A).
Has a three point anchorage, two to a base and one to the piece of equipment. Very good as a shock/isolating mount for oscillations higher than 15Hz.
Can be used to hang compressers, speakers and air conditioning units from the wall.