A-V Feet
Steel
Price & Availability | Article | d1 | h1 | d2 | d3 | l1 | Compression max. | Axial load max. kgf | |||||||||||||||||||||
61206.W0200 | 20 | 20 | M 6 | 12 | 18 | 2.5 | 15 | ||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 20 d2 M 6 d3 12 l1 18 Compression
max. 2.5 Axial load
max.
kgf 15 | |||||||||||||||||||||||||||||
61206.W0300 | 30 | 25 | M 8 | 24 | 20 | 4 | 40 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 25 d2 M 8 d3 24 l1 20 Compression
max. 4 Axial load
max.
kgf 40 | |||||||||||||||||||||||||||||
61206.W0602 | 60 | 60 | M10 | 51 | 30 | 6 | 150 | ||||||||||||||||||||||
£ 12.06 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 60 d2 M10 d3 51 l1 30 Compression
max. 6 Axial load
max.
kgf 150 | |||||||||||||||||||||||||||||
61206.W0800 | 80 | 65 | M12 | 70 | 35 | 8 | 400 | ||||||||||||||||||||||
£ 25.94 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 65 d2 M12 d3 70 l1 35 Compression
max. 8 Axial load
max.
kgf 400 | |||||||||||||||||||||||||||||
61206.W1080 | 108 | 85 | M16 | 95 | 45 | 10 | 800 | ||||||||||||||||||||||
£ 42.96 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 108 h1 85 d2 M16 d3 95 l1 45 Compression
max. 10 Axial load
max.
kgf 800 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.