A-V Cylinders
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 95.50 | 0% |
50-99 | £ 76.40 | 20% |
100-199 | £ 71.63 | 25% |
200-499 | £ 66.85 | 30% |
500-999 | £ 62.08 | 35% |
1000+ | £ 57.30 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Parts with small diameters (d1) and relatively long length (h) cannot accept radial loads (as shown in table).
Different thread sizes on request.
For rubber mounted on stainless steel - see part no. 61042.
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.