Price & Availability | Article | d1 | h1 | d2 | l1 | Axial load max. kgf | Radial load max. kgf | |||||||||||||||||||||
61040.W0203 | 20 | 10 | M 6 | 16 | 30 | 5.0 | ||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 10 d2 M 6 l1 16 Axial load
max.
kgf 30 Radial load
max.
kgf 5.0 | ||||||||||||||||||||||||||||
61040.W0207 | 20 | 30 | M 6 | 16 | 18 | 3.5 | ||||||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 30 d2 M 6 l1 16 Axial load
max.
kgf 18 Radial load
max.
kgf 3.5 | ||||||||||||||||||||||||||||
61040.W0504 | 50 | 40 | M10 | 25 | 220 | 29.0 | ||||||||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 40 d2 M10 l1 25 Axial load
max.
kgf 220 Radial load
max.
kgf 29.0 | ||||||||||||||||||||||||||||
61040.W0505 | 50 | 50 | M10 | 25 | 200 | 29.0 | ||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 50 d2 M10 l1 25 Axial load
max.
kgf 200 Radial load
max.
kgf 29.0 | ||||||||||||||||||||||||||||
61040.W0603 | 60 | 35 | M10 | 30 | 350 | 39.0 | ||||||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 35 d2 M10 l1 30 Axial load
max.
kgf 350 Radial load
max.
kgf 39.0 | ||||||||||||||||||||||||||||
61040.W0702 | 70 | 50 | M10 | 30 | 350 | 52.0 | ||||||||||||||||||||||
£ 12.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 h1 50 d2 M10 l1 30 Axial load
max.
kgf 350 Radial load
max.
kgf 52.0 | ||||||||||||||||||||||||||||
61040.W0752 | 75 | 30 | M12 | 37 | 350 | 75.0 | ||||||||||||||||||||||
£ 19.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 h1 30 d2 M12 l1 37 Axial load
max.
kgf 350 Radial load
max.
kgf 75.0 | ||||||||||||||||||||||||||||
61040.W0753 | 75 | 40 | M12 | 35 | 500 | 75.0 | ||||||||||||||||||||||
£ 16.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 h1 40 d2 M12 l1 35 Axial load
max.
kgf 500 Radial load
max.
kgf 75.0 | ||||||||||||||||||||||||||||
61040.W0801 | 80 | 30 | M14 | 35 | 900 | 75.0 | ||||||||||||||||||||||
£ 16.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 30 d2 M14 l1 35 Axial load
max.
kgf 900 Radial load
max.
kgf 75.0 | ||||||||||||||||||||||||||||
61040.W0802 | 80 | 40 | M14 | 35 | 600 | 50.0 | ||||||||||||||||||||||
£ 19.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 40 d2 M14 l1 35 Axial load
max.
kgf 600 Radial load
max.
kgf 50.0 | ||||||||||||||||||||||||||||
61040.W0803 | 80 | 50 | M14 | 35 | 750 | 65.0 | ||||||||||||||||||||||
£ 17.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 50 d2 M14 l1 35 Axial load
max.
kgf 750 Radial load
max.
kgf 65.0 | ||||||||||||||||||||||||||||
61040.W0951 | 95 | 40 | M16 | 45 | 1200 | 70 | ||||||||||||||||||||||
£ 25.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 40 d2 M16 l1 45 Axial load
max.
kgf 1200 Radial load
max.
kgf 70 | ||||||||||||||||||||||||||||
61040.W0952 | 95 | 55 | M16 | 45 | 1000 | 70 | ||||||||||||||||||||||
£ 23.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 55 d2 M16 l1 45 Axial load
max.
kgf 1000 Radial load
max.
kgf 70 | ||||||||||||||||||||||||||||
61040.W0954 | 95 | 75 | M16 | 45 | 800 | 70 | ||||||||||||||||||||||
£ 29.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 75 d2 M16 l1 45 Axial load
max.
kgf 800 Radial load
max.
kgf 70 | ||||||||||||||||||||||||||||
61040.W1001 | 100 | 40 | M16 | 45 | 1200 | 95 | ||||||||||||||||||||||
£ 22.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 40 d2 M16 l1 45 Axial load
max.
kgf 1200 Radial load
max.
kgf 95 | ||||||||||||||||||||||||||||
61040.W1003 | 100 | 75 | M16 | 45 | 1000 | 90 | ||||||||||||||||||||||
£ 28.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 75 d2 M16 l1 45 Axial load
max.
kgf 1000 Radial load
max.
kgf 90 | ||||||||||||||||||||||||||||
61040.W1201 | 120 | 50 | M16 | 45 | 1500 | 100 | ||||||||||||||||||||||
£ 52.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 h1 50 d2 M16 l1 45 Axial load
max.
kgf 1500 Radial load
max.
kgf 100 | ||||||||||||||||||||||||||||
61040.W1202 | 120 | 75 | M16 | 45 | 1200 | 100 | ||||||||||||||||||||||
£ 54.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 h1 75 d2 M16 l1 45 Axial load
max.
kgf 1200 Radial load
max.
kgf 100 | ||||||||||||||||||||||||||||
61040.W1203 | 120 | 100 | M16 | 45 | 1000 | 100 | ||||||||||||||||||||||
£ 57.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 h1 100 d2 M16 l1 45 Axial load
max.
kgf 1000 Radial load
max.
kgf 100 | ||||||||||||||||||||||||||||
61040.W1301 | 130 | 40 | M16 | 45 | 1900 | 110 | ||||||||||||||||||||||
£ 57.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 40 d2 M16 l1 45 Axial load
max.
kgf 1900 Radial load
max.
kgf 110 | ||||||||||||||||||||||||||||
61040.W1302 | 130 | 50 | M16 | 45 | 1600 | 110 | ||||||||||||||||||||||
£ 58.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 50 d2 M16 l1 45 Axial load
max.
kgf 1600 Radial load
max.
kgf 110 | ||||||||||||||||||||||||||||
61040.W1303 | 130 | 75 | M16 | 45 | 1450 | 100 | ||||||||||||||||||||||
£ 59.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 75 d2 M16 l1 45 Axial load
max.
kgf 1450 Radial load
max.
kgf 100 | ||||||||||||||||||||||||||||
61040.W1304 | 130 | 100 | M16 | 45 | 1200 | 120 | ||||||||||||||||||||||
£ 61.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 100 d2 M16 l1 45 Axial load
max.
kgf 1200 Radial load
max.
kgf 120 | ||||||||||||||||||||||||||||
61040.W1501 | 150 | 50 | M20 | 50 | 1800 | 150 | ||||||||||||||||||||||
£ 72.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 50 d2 M20 l1 50 Axial load
max.
kgf 1800 Radial load
max.
kgf 150 | ||||||||||||||||||||||||||||
61040.W1504 | 150 | 100 | M16 | 50 | 1400 | 150 | ||||||||||||||||||||||
£ 95.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 100 d2 M16 l1 50 Axial load
max.
kgf 1400 Radial load
max.
kgf 150 | ||||||||||||||||||||||||||||
61040.W1505 | 150 | 120 | M16 | 50 | 1300 | 150 | ||||||||||||||||||||||
£ 117.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 120 d2 M16 l1 50 Axial load
max.
kgf 1300 Radial load
max.
kgf 150 | ||||||||||||||||||||||||||||
61040.W1506 | 150 | 140 | M16 | 50 | 1200 | 150 | ||||||||||||||||||||||
£ 142.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 140 d2 M16 l1 50 Axial load
max.
kgf 1200 Radial load
max.
kgf 150 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Parts with small diameters (d1) and relatively long length (h) cannot accept radial loads (as shown in table).
Different thread sizes on request.
For rubber mounted on stainless steel - see part no. 61042.
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.