A-V Cylinders
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 5.61 | 0% |
| 50-99 | £ 5.05 | 10% |
| 100-199 | £ 4.21 | 25% |
| 200-499 | £ 3.93 | 30% |
| 500+ | £ 2.81 | 50% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Available in stainless steel on request.
For rubber mounted on silver zinc plated steel see part no. 61102 (female:female) or 61110 (male:female).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.