Metric Bumpers - Round
male and female
Units | Price/unit after discount | Applied Discount |
1-4 | £ 28.65 | 0% |
5-9 | £ 25.79 | 10% |
10-19 | £ 24.35 | 15% |
20-49 | £ 21.49 | 25% |
50+ | £ 18.62 | 35% |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers are moulded to solid steel cores. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric.