Price & Availability | Article | Material | l1 | d1 | d2 | l2 | l3 | l4 | ||||||||||||||||||
60890.W0501 | Neoprene | 16 | 19 | M 6 x 1,00 | 9 | 3.2 | 15 | |||||||||||||||||||
£ 13.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 16 d1 19 d2 M 6 x 1,00 l2 9 l3 3.2 l4 15 | ||||||||||||||||||||||||||
60890.W0502 | Neoprene | 16 | 19 | M 6 x 1,00 | 9 | 3.2 | 30 | |||||||||||||||||||
£ 14.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 16 d1 19 d2 M 6 x 1,00 l2 9 l3 3.2 l4 30 | ||||||||||||||||||||||||||
60890.W0503 | Neoprene | 16 | 19 | M 8 x 1,25 | 9 | 4.0 | 15 | |||||||||||||||||||
£ 13.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 16 d1 19 d2 M 8 x 1,25 l2 9 l3 4.0 l4 15 | ||||||||||||||||||||||||||
60890.W0504 | Neoprene | 16 | 19 | M 8 x 1,25 | 9 | 4.0 | 30 | |||||||||||||||||||
£ 13.72 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 16 d1 19 d2 M 8 x 1,25 l2 9 l3 4.0 l4 30 | ||||||||||||||||||||||||||
60890.W0701 | Urethane | 16 | 19 | M 6 x 1,00 | 9 | 3.2 | 15 | |||||||||||||||||||
£ 15.85 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 16 d1 19 d2 M 6 x 1,00 l2 9 l3 3.2 l4 15 | ||||||||||||||||||||||||||
60890.W0702 | Urethane | 16 | 19 | M 6 x 1,00 | 9 | 3.2 | 30 | |||||||||||||||||||
£ 15.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 16 d1 19 d2 M 6 x 1,00 l2 9 l3 3.2 l4 30 | ||||||||||||||||||||||||||
60890.W0703 | Urethane | 16 | 19 | M 8 x 1,25 | 9 | 4.0 | 15 | |||||||||||||||||||
£ 15.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 16 d1 19 d2 M 8 x 1,25 l2 9 l3 4.0 l4 15 | ||||||||||||||||||||||||||
60890.W0704 | Urethane | 16 | 19 | M 8 x 1,25 | 9 | 4.0 | 30 | |||||||||||||||||||
£ 16.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 16 d1 19 d2 M 8 x 1,25 l2 9 l3 4.0 l4 30 |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers are moulded to solid steel cores. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric.