Price & Availability | Article | Material | l1 | d1 | h1 | w1 | l2 | l3 | w2 | Duro. | No. of holes | ||||||||||||||||||
60900.W0510 | Neoprene | 44.45 | 6 | 19.0 | 25.4 | 25.4 | 9.5 | 12.7 | 35 | 2 | |||||||||||||||||||
£ 9.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 44.45 d1 6 h1 19.0 w1 25.4 l2 25.4 l3 9.5 w2 12.7 Duro. 35 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0515 | Neoprene | 44.45 | 6 | 19.0 | 25.4 | 25.4 | 9.5 | 12.7 | 80 | 2 | |||||||||||||||||||
£ 9.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 44.45 d1 6 h1 19.0 w1 25.4 l2 25.4 l3 9.5 w2 12.7 Duro. 80 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0516 | Neoprene | 50.8 | - | 50.8 | 50.8 | - | - | - | 80 | - | |||||||||||||||||||
£ 31.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene l1 50.8 d1 - h1 50.8 w1 50.8 l2 - l3 - w2 - Duro. 80 No. of holes - | |||||||||||||||||||||||||||||
60900.W0701 | Urethane | 19.0 | 6 | 16.0 | 19.0 | - | 9.5 | 9.5 | 60 | 1 | |||||||||||||||||||
£ 14.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 19.0 d1 6 h1 16.0 w1 19.0 l2 - l3 9.5 w2 9.5 Duro. 60 No. of holes 1 | |||||||||||||||||||||||||||||
60900.W0702 | Urethane | 63.5 | 6 | 16.0 | 16.0 | 38.1 | 12.7 | 7.9 | 60 | 2 | |||||||||||||||||||
£ 17.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 63.5 d1 6 h1 16.0 w1 16.0 l2 38.1 l3 12.7 w2 7.9 Duro. 60 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0704 | Urethane | 44.45 | 6 | 12.7 | 25.4 | 25.4 | 9.5 | 12.7 | 60 | 2 | |||||||||||||||||||
£ 13.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 44.45 d1 6 h1 12.7 w1 25.4 l2 25.4 l3 9.5 w2 12.7 Duro. 60 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0705 | Urethane | 44.45 | 6 | 19.0 | 25.4 | 25.4 | 9.5 | 12.7 | 60 | 2 | |||||||||||||||||||
£ 16.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 44.45 d1 6 h1 19.0 w1 25.4 l2 25.4 l3 9.5 w2 12.7 Duro. 60 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0711 | Urethane | 19.0 | 6 | 16.0 | 19.0 | - | 9.5 | 9.5 | 80 | 1 | |||||||||||||||||||
£ 14.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 19.0 d1 6 h1 16.0 w1 19.0 l2 - l3 9.5 w2 9.5 Duro. 80 No. of holes 1 | |||||||||||||||||||||||||||||
60900.W0712 | Urethane | 63.5 | 6 | 16.0 | 16.0 | 38.1 | 12.7 | 7.9 | 80 | 2 | |||||||||||||||||||
£ 17.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 63.5 d1 6 h1 16.0 w1 16.0 l2 38.1 l3 12.7 w2 7.9 Duro. 80 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0715 | Urethane | 44.45 | 6 | 19.0 | 25.4 | 25.4 | 9.5 | 12.7 | 80 | 2 | |||||||||||||||||||
£ 15.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 44.45 d1 6 h1 19.0 w1 25.4 l2 25.4 l3 9.5 w2 12.7 Duro. 80 No. of holes 2 | |||||||||||||||||||||||||||||
60900.W0716 | Urethane | 50.8 | - | 50.8 | 50.8 | - | - | - | 80 | - | |||||||||||||||||||
£ 38.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane l1 50.8 d1 - h1 50.8 w1 50.8 l2 - l3 - w2 - Duro. 80 No. of holes - |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers bonded to steel plate. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric. Special cut bumpers available on request.