Metric Bumpers - Round
male and female
Units | Price/unit after discount | Applied Discount |
1-4 | £ 14.02 | 0% |
5-9 | £ 12.62 | 10% |
10-19 | £ 11.92 | 15% |
20-49 | £ 10.52 | 25% |
50+ | £ 9.11 | 35% |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers bonded to steel plate. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric. Special cut bumpers available on request.