Metric Bumpers - Round
male and female
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 15.46 | 0% |
| 5-9 | £ 13.91 | 10% |
| 10-19 | £ 13.14 | 15% |
| 20-49 | £ 11.60 | 25% |
| 50+ | £ 10.05 | 35% |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers bonded to steel plate. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric. Special cut bumpers available on request.