Metric Bumpers - Round
male and female
| Price & Availability | Article | d1 | h1 | w1 | d2 | l2 | w2 | R | Durometer | ||||||||||||||||||
| 60910.W0701 | 50.8 | 50.8 | 50.8 | 7.13 | 4.76 | 63.50 | 9.53 | 60 | |||||||||||||||||||
£ 94.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50.8 h1 50.8 w1 50.8 d2 7.13 l2 4.76 w2 63.50 R 9.53 Durometer 60 | |||||||||||||||||||||||||||
| 60910.W0702 | 63.5 | 63.5 | 63.5 | 7.13 | 4.76 | 82.55 | 12.70 | 60 | |||||||||||||||||||
£ 102.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63.5 h1 63.5 w1 63.5 d2 7.13 l2 4.76 w2 82.55 R 12.70 Durometer 60 | |||||||||||||||||||||||||||
| 60910.W0703 | 76.2 | 76.2 | 76.2 | 10.31 | 6.35 | 101.60 | 15.88 | 60 | |||||||||||||||||||
£ 125.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76.2 h1 76.2 w1 76.2 d2 10.31 l2 6.35 w2 101.60 R 15.88 Durometer 60 | |||||||||||||||||||||||||||
| 60910.W0704 | 101.6 | 101.6 | 101.6 | 10.31 | 6.35 | 127.00 | 19.05 | 60 | |||||||||||||||||||
£ 265.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 101.6 h1 101.6 w1 101.6 d2 10.31 l2 6.35 w2 127.00 R 19.05 Durometer 60 | |||||||||||||||||||||||||||
| 60910.W0711 | 50.8 | 50.8 | 50.8 | 7.13 | 4.76 | 63.50 | 9.53 | 80 | |||||||||||||||||||
£ 88.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50.8 h1 50.8 w1 50.8 d2 7.13 l2 4.76 w2 63.50 R 9.53 Durometer 80 | |||||||||||||||||||||||||||
| 60910.W0712 | 63.5 | 63.5 | 63.5 | 7.13 | 4.76 | 82.55 | 12.70 | 80 | |||||||||||||||||||
£ 96.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63.5 h1 63.5 w1 63.5 d2 7.13 l2 4.76 w2 82.55 R 12.70 Durometer 80 | |||||||||||||||||||||||||||
| 60910.W0713 | 76.2 | 76.2 | 76.2 | 10.31 | 6.35 | 101.60 | 15.88 | 80 | |||||||||||||||||||
£ 118.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76.2 h1 76.2 w1 76.2 d2 10.31 l2 6.35 w2 101.60 R 15.88 Durometer 80 | |||||||||||||||||||||||||||
| 60910.W0714 | 101.6 | 101.6 | 101.6 | 10.31 | 6.35 | 127.00 | 19.05 | 80 | |||||||||||||||||||
£ 241.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 101.6 h1 101.6 w1 101.6 d2 10.31 l2 6.35 w2 127.00 R 19.05 Durometer 80 | |||||||||||||||||||||||||||
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Used for stops, guides, bumpers and protection. Moulded urethane bonded to steel plate.
All dimensions metric.