Solid Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-4 | £ 55.83 | 0% |
5-9 | £ 50.25 | 10% |
10-19 | £ 47.46 | 15% |
20-49 | £ 41.87 | 25% |
50+ | £ 36.29 | 35% |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
Designed to be mounted onto a shaft. A hub extends past the roller and is supplied with two set screws at 90°.