Solid Roller
roller only
Price & Availability | Article | Type | Durometer | d1 | l1 | d2 min.|max. | ||||||||||||||||||
60620.W1002 | Nitrile | 20 | 38,1 (1.5") | 31,75 (1.25") | 22,22 (7/8") | |||||||||||||||||||
£ 27.14 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Nitrile Durometer 20 d1 38,1 (1.5") l1 31,75 (1.25") d2
min.|max. 22,22 (7/8") | ||||||||||||||||||||||||
60620.W1012 | Nitrile | 20 | 50,8 (2") | 23,37 (0.92") | 22,23 (1-1/8") | |||||||||||||||||||
£ 57.42 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Nitrile Durometer 20 d1 50,8 (2") l1 23,37 (0.92") d2
min.|max. 22,23 (1-1/8") | ||||||||||||||||||||||||
60620.W2003 | Urethane | 35 | 38,1 (1.5") | 31,75 (1.25") | 22,22 (7/8") | |||||||||||||||||||
£ 23.87 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Urethane Durometer 35 d1 38,1 (1.5") l1 31,75 (1.25") d2
min.|max. 22,22 (7/8") | ||||||||||||||||||||||||
60620.W2006 | Urethane | 60 | 38,1 (1.5") | 31,75 (1.25") | 22,22 (7/8") | |||||||||||||||||||
£ 23.31 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Urethane Durometer 60 d1 38,1 (1.5") l1 31,75 (1.25") d2
min.|max. 22,22 (7/8") | ||||||||||||||||||||||||
60620.W3003 | Neoprene | 35 | 38,1 (1.5") | 31,75 (1.25") | 22,22 (7/8") | |||||||||||||||||||
£ 18.52 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Neoprene Durometer 35 d1 38,1 (1.5") l1 31,75 (1.25") d2
min.|max. 22,22 (7/8") |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
Roller only - allows for custom mounting.