Six Lobed Knobs
Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | h3 | Weight g | ||||||||||||||||||
70720.W0043 | 40 | M 8 | 25 | 21 | 28 | 13 | 15 | 39 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 25 d3 21 h1 28 h2 13 h3 15 Weight
g 39 | |||||||||||||||||||||||||||
70720.W0044 | 40 | M 8 | 30 | 21 | 28 | 13 | 15 | 40 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 30 d3 21 h1 28 h2 13 h3 15 Weight
g 40 | |||||||||||||||||||||||||||
70720.W0045 | 40 | M 8 | 40 | 21 | 28 | 13 | 15 | 44 | |||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 40 d3 21 h1 28 h2 13 h3 15 Weight
g 44 | |||||||||||||||||||||||||||
70720.W0046 | 40 | M 8 | 50 | 21 | 28 | 13 | 15 | 46 | |||||||||||||||||||
£ 2.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 50 d3 21 h1 28 h2 13 h3 15 Weight
g 46 | |||||||||||||||||||||||||||
70720.W0047 | 40 | M 8 | 70 | 21 | 28 | 13 | 15 | 55 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 70 d3 21 h1 28 h2 13 h3 15 Weight
g 55 | |||||||||||||||||||||||||||
70720.W0053 | 50 | M10 | 25 | 25 | 33 | 15 | 18 | 63 | |||||||||||||||||||
£ 3.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 l1 25 d3 25 h1 33 h2 15 h3 18 Weight
g 63 | |||||||||||||||||||||||||||
70720.W0063 | 60 | M10 | 20 | 28 | 35 | 15 | 20 | 82 | |||||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M10 l1 20 d3 28 h1 35 h2 15 h3 20 Weight
g 82 | |||||||||||||||||||||||||||
70720.W0064 | 60 | M10 | 40 | 28 | 35 | 15 | 20 | 96 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M10 l1 40 d3 28 h1 35 h2 15 h3 20 Weight
g 96 | |||||||||||||||||||||||||||
70720.W0066 | 60 | M12 | 30 | 28 | 35 | 15 | 20 | 107 | |||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 30 d3 28 h1 35 h2 15 h3 20 Weight
g 107 | |||||||||||||||||||||||||||
70720.W0067 | 60 | M12 | 50 | 28 | 35 | 15 | 20 | 122 | |||||||||||||||||||
£ 4.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 50 d3 28 h1 35 h2 15 h3 20 Weight
g 122 | |||||||||||||||||||||||||||
70720.W0069 | 60 | M12 | 80 | 28 | 35 | 15 | 20 | 133 | |||||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 l1 80 d3 28 h1 35 h2 15 h3 20 Weight
g 133 | |||||||||||||||||||||||||||
70720.W0072 | 70 | M12 | 30 | 32 | 42 | 21 | 21 | 133 | |||||||||||||||||||
£ 5.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M12 l1 30 d3 32 h1 42 h2 21 h3 21 Weight
g 133 | |||||||||||||||||||||||||||
70720.W0074 | 70 | M12 | 50 | 32 | 42 | 21 | 21 | 145 | |||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M12 l1 50 d3 32 h1 42 h2 21 h3 21 Weight
g 145 | |||||||||||||||||||||||||||
70720.W0075 | 70 | M12 | 70 | 32 | 42 | 21 | 21 | 156 | |||||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M12 l1 70 d3 32 h1 42 h2 21 h3 21 Weight
g 156 | |||||||||||||||||||||||||||
70720.W0077 | 70 | M14 | 50 | 32 | 42 | 21 | 21 | 181 | |||||||||||||||||||
£ 6.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M14 l1 50 d3 32 h1 42 h2 21 h3 21 Weight
g 181 | |||||||||||||||||||||||||||
70720.W0091 | 90 | M12 | 70 | 42 | 55 | 26 | 29 | 260 | |||||||||||||||||||
£ 9.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 d2 M12 l1 70 d3 42 h1 55 h2 26 h3 29 Weight
g 260 | |||||||||||||||||||||||||||
70720.W0092 | 90 | M14 | 60 | 42 | 55 | 26 | 29 | 283 | |||||||||||||||||||
£ 10.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 d2 M14 l1 60 d3 42 h1 55 h2 26 h3 29 Weight
g 283 | |||||||||||||||||||||||||||
70720.W0093 | 90 | M14 | 70 | 42 | 55 | 26 | 29 | 288 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 d2 M14 l1 70 d3 42 h1 55 h2 26 h3 29 Weight
g 288 |
Zinc plated steel stud. Duroplast, black.