Price & Availability | Article | Type | Finish | l1 | l2 | Mounting cutout | ||||||||||||||||||
79500.W0100-1 | Screw | Silver | 100 | 60 | 104x73 | |||||||||||||||||||
£ 22.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Finish Silver l1 100 l2 60 Mounting cutout 104x73 | ||||||||||||||||||||||||
79500.W0118-1 | Screw | Silver | 118 | 78 | 122x73 | |||||||||||||||||||
£ 23.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Finish Silver l1 118 l2 78 Mounting cutout 122x73 | ||||||||||||||||||||||||
79500.W0118-4 | Screw | Black | 118 | 78 | 122x73 | |||||||||||||||||||
£ 25.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Finish Black l1 118 l2 78 Mounting cutout 122x73 | ||||||||||||||||||||||||
79500.W0167-1 | Screw | Silver | 167 | 127 | 171x73 | |||||||||||||||||||
£ 28.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Finish Silver l1 167 l2 127 Mounting cutout 171x73 | ||||||||||||||||||||||||
79500.W0500-1 | Insert | Silver | 100 | 60 | 104x73 | |||||||||||||||||||
£ 17.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Insert Finish Silver l1 100 l2 60 Mounting cutout 104x73 | ||||||||||||||||||||||||
79500.W0618-1 | Insert | Silver | 118 | 78 | 122x73 | |||||||||||||||||||
£ 18.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Insert Finish Silver l1 118 l2 78 Mounting cutout 122x73 | ||||||||||||||||||||||||
79500.W0667-4 | Insert | Black | 167 | 127 | 171x73 | |||||||||||||||||||
£ 26.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Insert Finish Black l1 167 l2 127 Mounting cutout 171x73 |
Profiled aluminium, with black polyamide end caps PA 6. Handle glass blasted and anodised, natural or black, satin finish.
Two possible mounting options:
1) Mounting via screws (for panels >2,5mm thick): two countersunk holes for DIN966, M4x8 included on model.
2) Mounting via rubber insert (for panels 1 to 2,5mm thick): additional rubber insert at top of the handle pushes in from the back, securing the handle.
Minimum stress resistance 500N.
Mounting method:
- Make mounting cut-out in panel/material.
- Insert bottom rubber insert.
- Attach end caps.
- Press handle over lower edge of mounting cut-out at a 45° angle, ensuring correct position of rubber insert on the inside of the cut-out.
- If using additional rubber insert for mounting, hold handle against cut-out and fit insert. Alternatively use two countersunk screws with spacing equal to l1-40mm (as shown).