Price & Availability | Article | Material | For bolt | h1 | h2 | h3 | d1 | d2 | d3 | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
62000.W0038 | Steel | M 4 | 19 | 15 | 4 | 25 | 4.5 | M15x1,0 | 36.00 | 40.0 | |||||||||||||||||||
£ 51.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 4 h1 19 h2 15 h3 4 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 36.00 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
62000.W0039 | Steel | M 5 | 19 | 15 | 4 | 25 | 5.5 | M15x1,0 | 33.40 | 40.0 | |||||||||||||||||||
£ 51.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 5 h1 19 h2 15 h3 4 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 33.40 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
62000.W0040 | Steel | M 6 | 19 | 15 | 4 | 25 | 6.6 | M15x1,0 | 30.70 | 40.0 | |||||||||||||||||||
£ 77.58 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Material Steel For bolt M 6 h1 19 h2 15 h3 4 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 30.70 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
62000.W0050 | Steel | M 6 | 23 | 18 | 5 | 32 | 6.6 | M20x1,0 | 55.70 | 65.0 | |||||||||||||||||||
£ 81.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 23 h2 18 h3 5 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
62000.W0051 | Steel | M 8 | 23 | 18 | 5 | 32 | 9.0 | M20x1,0 | 48.00 | 65.0 | |||||||||||||||||||
£ 81.83 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Material Steel For bolt M 8 h1 23 h2 18 h3 5 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 48.00 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
62000.W0052 | Steel | M10 | 23 | 18 | 5 | 32 | 11.0 | M20x1,0 | 37.90 | 65.0 | |||||||||||||||||||
£ 71.60 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 23 h2 18 h3 5 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 37.90 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
62000.W0070 | Steel | M10 | 29 | 22 | 7 | 45 | 11.0 | M30x1,5 | 92.90 | 120.0 | |||||||||||||||||||
£ 60.18 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Material Steel For bolt M10 h1 29 h2 22 h3 7 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
62000.W0071 | Steel | M12 | 29 | 22 | 7 | 45 | 13.5 | M30x1,5 | 80.40 | 120.0 | |||||||||||||||||||
£ 71.09 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
Material Steel For bolt M12 h1 29 h2 22 h3 7 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 80.40 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
62000.W0072 | Steel | M16 | 29 | 22 | 7 | 45 | 17.5 | M30x1,5 | 45.50 | 120.0 | |||||||||||||||||||
£ 60.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 29 h2 22 h3 7 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 45.50 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
62000.W0090 | Steel | M16 | 37 | 28 | 9 | 58 | 17.5 | M40x1,5 | 136.00 | 210.0 | |||||||||||||||||||
£ 73.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel For bolt M16 h1 37 h2 28 h3 9 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 136.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
62000.W0091 | Steel | M20 | 37 | 28 | 9 | 58 | 22.0 | M40x1,5 | 90.00 | 210.0 | |||||||||||||||||||
£ 73.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel For bolt M20 h1 37 h2 28 h3 9 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
62000.W0092 | Steel | M24 | 37 | 28 | 9 | 58 | 26.0 | M40x1,5 | 37.00 | 210.0 | |||||||||||||||||||
£ 79.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel For bolt M24 h1 37 h2 28 h3 9 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
62000.W0100 | Steel | M20 | 43 | 33 | 10 | 70 | 22.0 | M50x1,5 | 210.00 | 330.0 | |||||||||||||||||||
£ 91.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Material Steel For bolt M20 h1 43 h2 33 h3 10 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 210.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
62000.W0101 | Steel | M24 | 43 | 33 | 10 | 70 | 26.0 | M50x1,5 | 157.00 | 330.0 | |||||||||||||||||||
£ 95.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 43 h2 33 h3 10 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 157.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
62000.W0102 | Steel | M30 | 43 | 33 | 10 | 70 | 33.0 | M50x1,5 | 53.00 | 330.0 | |||||||||||||||||||
£ 91.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 h1 43 h2 33 h3 10 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 53.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
62000.W0502 | Stainless steel | M 4 | 19 | 15 | 4 | 25 | 4.5 | M15x1,0 | 24.14 | 27.1 | |||||||||||||||||||
£ 63.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 4 h1 19 h2 15 h3 4 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
62000.W0503 | Stainless steel | M 5 | 19 | 15 | 4 | 25 | 5.5 | M15x1,0 | 22.24 | 27.1 | |||||||||||||||||||
£ 63.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 5 h1 19 h2 15 h3 4 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 22.24 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
62000.W0504 | Stainless steel | M 6 | 19 | 15 | 4 | 25 | 6.6 | M15x1,0 | 20.26 | 27.1 | |||||||||||||||||||
£ 60.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 19 h2 15 h3 4 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 20.26 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
62000.W0550 | Stainless steel | M 6 | 23 | 18 | 5 | 32 | 6.6 | M20x1,0 | 36.56 | 43.4 | |||||||||||||||||||
£ 63.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 23 h2 18 h3 5 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
62000.W0551 | Stainless steel | M 8 | 23 | 18 | 5 | 32 | 9.0 | M20x1,0 | 30.86 | 43.4 | |||||||||||||||||||
£ 63.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 8 h1 23 h2 18 h3 5 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 30.86 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
62000.W0552 | Stainless steel | M10 | 23 | 18 | 5 | 32 | 11.0 | M20x1,0 | 23.41 | 43.4 | |||||||||||||||||||
£ 63.79 per unit (click for quantity discounts) Ready to despatch 51 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 23 h2 18 h3 5 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 23.41 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
62000.W0570 | Stainless steel | M10 | 29 | 22 | 7 | 45 | 11.0 | M30x1,5 | 64.01 | 84.0 | |||||||||||||||||||
£ 70.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 29 h2 22 h3 7 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 64.01 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
62000.W0571 | Stainless steel | M12 | 29 | 22 | 7 | 45 | 13.5 | M30x1,5 | 54.82 | 84.0 | |||||||||||||||||||
£ 70.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M12 h1 29 h2 22 h3 7 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
62000.W0572 | Stainless steel | M16 | 29 | 22 | 7 | 45 | 17.5 | M30x1,5 | 28.90 | 84.0 | |||||||||||||||||||
£ 70.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 29 h2 22 h3 7 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 28.90 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
62000.W0590 | Stainless steel | M16 | 37 | 28 | 9 | 58 | 17.5 | M40x1,5 | 92.90 | 148.0 | |||||||||||||||||||
£ 88.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 37 h2 28 h3 9 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
62000.W0591 | Stainless steel | M20 | 37 | 28 | 9 | 58 | 22.0 | M40x1,5 | 59.08 | 148.0 | |||||||||||||||||||
£ 88.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 37 h2 28 h3 9 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
62000.W0592 | Stainless steel | M24 | 37 | 28 | 9 | 58 | 26.0 | M40x1,5 | 20.30 | 148.0 | |||||||||||||||||||
£ 88.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 37 h2 28 h3 9 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 20.30 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
62000.W0600 | Stainless steel | M20 | 43 | 33 | 10 | 70 | 22.0 | M50x1,5 | 136.08 | 225.0 | |||||||||||||||||||
£ 152.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 43 h2 33 h3 10 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 136.08 Load w/o bolt
max.
kN 225.0 | |||||||||||||||||||||||||||||
62000.W0601 | Stainless steel | M24 | 43 | 33 | 10 | 70 | 26.0 | M50x1,5 | 97.30 | 225.0 | |||||||||||||||||||
£ 133.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 43 h2 33 h3 10 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 97.30 Load w/o bolt
max.
kN 225.0 | |||||||||||||||||||||||||||||
62000.W0602 | Stainless steel | M30 | 43 | 33 | 10 | 70 | 33.0 | M50x1,5 | 20.60 | 225.0 | |||||||||||||||||||
£ 139.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M30 h1 43 h2 33 h3 10 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 20.60 Load w/o bolt
max.
kN 225.0 |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications with limited space. Height adjustment is between 4 and 10mm.