| Price & Availability | Article | Material | For bolt | h1 | h2 | d1 | d2 | d3 | α | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
| 62040.W0038 | Steel | M 4 | 26 | 22 | 25 | 4.5 | M15x1,0 | 4° | 36.00 | 40.0 | |||||||||||||||||||
£ 81.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 4 h1 26 h2 22 d1 25 d2 4.5 d3 M15x1,0 α 4° Load with bolt
max.
kN 36.00 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
| 62040.W0039 | Steel | M 5 | 26 | 22 | 25 | 5.5 | M15x1,0 | 4° | 33.40 | 40.0 | |||||||||||||||||||
£ 81.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 5 h1 26 h2 22 d1 25 d2 5.5 d3 M15x1,0 α 4° Load with bolt
max.
kN 33.40 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
| 62040.W0040 | Steel | M 6 | 26 | 22 | 25 | 6.6 | M15x1,0 | 4° | 30.70 | 40.0 | |||||||||||||||||||
£ 95.61 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 26 h2 22 d1 25 d2 6.6 d3 M15x1,0 α 4° Load with bolt
max.
kN 30.70 Load w/o bolt
max.
kN 40.0 | |||||||||||||||||||||||||||||
| 62040.W0050 | Steel | M 6 | 31 | 26 | 32 | 6.6 | M20x1,0 | 4° | 55.70 | 65.0 | |||||||||||||||||||
£ 89.18 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 31 h2 26 d1 32 d2 6.6 d3 M20x1,0 α 4° Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
| 62040.W0051 | Steel | M 8 | 31 | 26 | 32 | 9.0 | M20x1,0 | 4° | 48.00 | 65.0 | |||||||||||||||||||
£ 89.18 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 8 h1 31 h2 26 d1 32 d2 9.0 d3 M20x1,0 α 4° Load with bolt
max.
kN 48.00 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
| 62040.W0052 | Steel | M10 | 31 | 26 | 32 | 11.0 | M20x1,0 | 4° | 37.90 | 65.0 | |||||||||||||||||||
£ 102.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 31 h2 26 d1 32 d2 11.0 d3 M20x1,0 α 4° Load with bolt
max.
kN 37.90 Load w/o bolt
max.
kN 65.0 | |||||||||||||||||||||||||||||
| 62040.W0070 | Steel | M10 | 41 | 34 | 45 | 11.0 | M30x1,5 | 4° | 92.90 | 120.0 | |||||||||||||||||||
£ 100.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 41 h2 34 d1 45 d2 11.0 d3 M30x1,5 α 4° Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
| 62040.W0071 | Steel | M12 | 41 | 34 | 45 | 13.5 | M30x1,5 | 4° | 80.40 | 120.0 | |||||||||||||||||||
£ 95.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M12 h1 41 h2 34 d1 45 d2 13.5 d3 M30x1,5 α 4° Load with bolt
max.
kN 80.40 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
| 62040.W0072 | Steel | M16 | 41 | 34 | 45 | 17.5 | M30x1,5 | 4° | 45.50 | 120.0 | |||||||||||||||||||
£ 107.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 41 h2 34 d1 45 d2 17.5 d3 M30x1,5 α 4° Load with bolt
max.
kN 45.50 Load w/o bolt
max.
kN 120.0 | |||||||||||||||||||||||||||||
| 62040.W0090 | Steel | M16 | 53 | 44 | 58 | 17.5 | M40x1,5 | 4° | 136.00 | 210.0 | |||||||||||||||||||
£ 126.61 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 53 h2 44 d1 58 d2 17.5 d3 M40x1,5 α 4° Load with bolt
max.
kN 136.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
| 62040.W0091 | Steel | M20 | 53 | 44 | 58 | 22.0 | M40x1,5 | 4° | 90.00 | 210.0 | |||||||||||||||||||
£ 120.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 53 h2 44 d1 58 d2 22.0 d3 M40x1,5 α 4° Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
| 62040.W0092 | Steel | M24 | 53 | 44 | 58 | 26.0 | M40x1,5 | 4° | 37.00 | 210.0 | |||||||||||||||||||
£ 110.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 53 h2 44 d1 58 d2 26.0 d3 M40x1,5 α 4° Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.0 | |||||||||||||||||||||||||||||
| 62040.W0100 | Steel | M20 | 60 | 50 | 70 | 22.0 | M50x1,5 | 4° | 210.00 | 330.0 | |||||||||||||||||||
£ 142.63 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 60 h2 50 d1 70 d2 22.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 210.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
| 62040.W0101 | Steel | M24 | 60 | 50 | 70 | 26.0 | M50x1,5 | 4° | 157.00 | 330.0 | |||||||||||||||||||
£ 248.08 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 60 h2 50 d1 70 d2 26.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 157.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
| 62040.W0102 | Steel | M30 | 60 | 50 | 70 | 33.0 | M50x1,5 | 4° | 53.00 | 330.0 | |||||||||||||||||||
£ 142.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 h1 60 h2 50 d1 70 d2 33.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 53.00 Load w/o bolt
max.
kN 330.0 | |||||||||||||||||||||||||||||
| 62040.W0538 | Stainless steel | M 4 | 26 | 22 | 25 | 4.5 | M15x1,0 | 4° | 24.14 | 27.1 | |||||||||||||||||||
£ 100.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 4 h1 26 h2 22 d1 25 d2 4.5 d3 M15x1,0 α 4° Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
| 62040.W0539 | Stainless steel | M 5 | 26 | 22 | 25 | 5.5 | M15x1,0 | 4° | 24.24 | 27.1 | |||||||||||||||||||
£ 107.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 5 h1 26 h2 22 d1 25 d2 5.5 d3 M15x1,0 α 4° Load with bolt
max.
kN 24.24 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
| 62040.W0540 | Stainless steel | M 6 | 26 | 22 | 25 | 6.6 | M15x1,0 | 4° | 20.26 | 27.1 | |||||||||||||||||||
£ 96.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Stainless steel For bolt M 6 h1 26 h2 22 d1 25 d2 6.6 d3 M15x1,0 α 4° Load with bolt
max.
kN 20.26 Load w/o bolt
max.
kN 27.1 | |||||||||||||||||||||||||||||
| 62040.W0550 | Stainless steel | M 6 | 31 | 26 | 32 | 6.6 | M20x1,0 | 4° | 36.56 | 43.4 | |||||||||||||||||||
£ 101.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 31 h2 26 d1 32 d2 6.6 d3 M20x1,0 α 4° Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
| 62040.W0551 | Stainless steel | M 8 | 31 | 26 | 32 | 9.0 | M20x1,0 | 4° | 30.86 | 43.4 | |||||||||||||||||||
£ 101.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 8 h1 31 h2 26 d1 32 d2 9.0 d3 M20x1,0 α 4° Load with bolt
max.
kN 30.86 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
| 62040.W0552 | Stainless steel | M10 | 31 | 26 | 32 | 11.0 | M20x1,0 | 4° | 23.41 | 43.4 | |||||||||||||||||||
£ 101.91 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 31 h2 26 d1 32 d2 11.0 d3 M20x1,0 α 4° Load with bolt
max.
kN 23.41 Load w/o bolt
max.
kN 43.4 | |||||||||||||||||||||||||||||
| 62040.W0570 | Stainless steel | M10 | 41 | 34 | 45 | 11.0 | M30x1,5 | 4° | 64.01 | 84.0 | |||||||||||||||||||
£ 118.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 41 h2 34 d1 45 d2 11.0 d3 M30x1,5 α 4° Load with bolt
max.
kN 64.01 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
| 62040.W0571 | Stainless steel | M12 | 41 | 34 | 45 | 13.5 | M30x1,5 | 4° | 54.82 | 84.0 | |||||||||||||||||||
£ 118.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M12 h1 41 h2 34 d1 45 d2 13.5 d3 M30x1,5 α 4° Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
| 62040.W0572 | Stainless steel | M16 | 41 | 34 | 45 | 17.5 | M30x1,5 | 4° | 28.90 | 84.0 | |||||||||||||||||||
£ 118.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 41 h2 34 d1 45 d2 17.5 d3 M30x1,5 α 4° Load with bolt
max.
kN 28.90 Load w/o bolt
max.
kN 84.0 | |||||||||||||||||||||||||||||
| 62040.W0590 | Stainless steel | M16 | 53 | 44 | 58 | 17.5 | M40x1,5 | 4° | 92.90 | 148.0 | |||||||||||||||||||
£ 142.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 53 h2 44 d1 58 d2 17.5 d3 M40x1,5 α 4° Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
| 62040.W0591 | Stainless steel | M20 | 53 | 44 | 58 | 22.0 | M40x1,5 | 4° | 59.08 | 148.0 | |||||||||||||||||||
£ 142.92 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 53 h2 44 d1 58 d2 22.0 d3 M40x1,5 α 4° Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
| 62040.W0592 | Stainless steel | M24 | 53 | 44 | 58 | 26.0 | M40x1,5 | 4° | 20.30 | 148.0 | |||||||||||||||||||
£ 142.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 53 h2 44 d1 58 d2 26.0 d3 M40x1,5 α 4° Load with bolt
max.
kN 20.30 Load w/o bolt
max.
kN 148.0 | |||||||||||||||||||||||||||||
| 62040.W0600 | Stainless steel | M20 | 60 | 50 | 70 | 22.0 | M50x1,5 | 4° | 136.08 | 225.0 | |||||||||||||||||||
£ 201.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 60 h2 50 d1 70 d2 22.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 136.08 Load w/o bolt
max.
kN 225.0 | |||||||||||||||||||||||||||||
| 62040.W0601 | Stainless steel | M24 | 60 | 50 | 70 | 26.0 | M50x1,5 | 4° | 97.30 | 225.0 | |||||||||||||||||||
£ 201.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 60 h2 50 d1 70 d2 26.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 97.30 Load w/o bolt
max.
kN 225.0 | |||||||||||||||||||||||||||||
| 62040.W0602 | Stainless steel | M30 | 60 | 50 | 70 | 33.0 | M50x1,5 | 4° | 20.60 | 225.0 | |||||||||||||||||||
£ 201.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M30 h1 60 h2 50 d1 70 d2 33.0 d3 M50x1,5 α 4° Load with bolt
max.
kN 20.60 Load w/o bolt
max.
kN 225.0 | |||||||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Please see useful info tab.
Designed for applications with limited space. Height adjustment is between 4 and 10mm. Designed for applications requiring both height adjustment and precise adjustment of non-parallel surfaces, with a maximum angle of tilt 4°. For adjustment of non-parallel surfaces without height adjustment, see part no. 62140.