Pivot Lifting Rings
imperial
Price & Availability | Article | Type | Rated load lb | d1 | r1 | l1 | d2 | w1 | ||||||||||||||||||
63621.W0311I | One | 2000 | 5/16 (x2) | 1/2 | 2 | 1-3/4 | 2-1/2 | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Rated load
lb 2000 d1 5/16 (x2) r1 1/2 l1 2 d2 1-3/4 w1 2-1/2 | ||||||||||||||||||||||||||
63621.W0371I | One | 2500 | 3/8 (x2) | 5/8 | 2-1/2 | 2-1/4 | 3-3/16 | |||||||||||||||||||
£ 46.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Rated load
lb 2500 d1 3/8 (x2) r1 5/8 l1 2-1/2 d2 2-1/4 w1 3-3/16 | ||||||||||||||||||||||||||
63621.W0501I | One | 5000 | 1/2 (x2) | 3/4 | 3 | 2-5/8 | 3-7/8 | |||||||||||||||||||
£ 69.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Rated load
lb 5000 d1 1/2 (x2) r1 3/4 l1 3 d2 2-5/8 w1 3-7/8 | ||||||||||||||||||||||||||
63621.W0502I | Two | 12000 | 1/2 (x4) | 7/8 | 4 | 3-1/8 | 5-1/4 | |||||||||||||||||||
£ 118.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Two Rated load
lb 12000 d1 1/2 (x4) r1 7/8 l1 4 d2 3-1/8 w1 5-1/4 | ||||||||||||||||||||||||||
63621.W0631I | Two | 20000 | 5/8 (x4) | 1 | 5 | 3-5/8 | 6-3/16 | |||||||||||||||||||
£ 176.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Rated load
lb 20000 d1 5/8 (x4) r1 1 l1 5 d2 3-5/8 w1 6-3/16 |
Price & Availability | Article | Weight lb | w2 | w3 | w4 | w5 | tl ft·lb | Screw thread | Screw length | ||||||||||||||||||
63621.W0311I | 0.58 | 3/4 | 5/16 | 1 | 0 | 4-7 | 5/16-18 | 1-1/4 | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 0.58 w2 3/4 w3 5/16 w4 1 w5 0 tl
ft·lb 4-7 Screw thread 5/16-18 Screw length 1-1/4 | |||||||||||||||||||||||||||
63621.W0371I | 1.07 | 7/8 | 3/8 | 1-1/8 | 0 | 7-10 | 3/8-16 | 1-1/4 | |||||||||||||||||||
£ 46.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
lb 1.07 w2 7/8 w3 3/8 w4 1-1/8 w5 0 tl
ft·lb 7-10 Screw thread 3/8-16 Screw length 1-1/4 | |||||||||||||||||||||||||||
63621.W0501I | 2.06 | 1-1/8 | 1/2 | 1-1/2 | 0 | 20-25 | 1/2-13 | 2 | |||||||||||||||||||
£ 69.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 2.06 w2 1-1/8 w3 1/2 w4 1-1/2 w5 0 tl
ft·lb 20-25 Screw thread 1/2-13 Screw length 2 | |||||||||||||||||||||||||||
63621.W0502I | 4.10 | 1-3/8 | 3/4 | 1-5/8 | 1-1/4 | 20-25 | 1/2-13 | 2-1/4 | |||||||||||||||||||
£ 118.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
lb 4.10 w2 1-3/8 w3 3/4 w4 1-5/8 w5 1-1/4 tl
ft·lb 20-25 Screw thread 1/2-13 Screw length 2-1/4 | |||||||||||||||||||||||||||
63621.W0631I | 7.94 | 1-7/8 | 1 | 2-1/16 | 1-1/4 | 42-50 | 5/8-11 | 2-3/4 | |||||||||||||||||||
£ 176.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 7.94 w2 1-7/8 w3 1 w4 2-1/16 w5 1-1/4 tl
ft·lb 42-50 Screw thread 5/8-11 Screw length 2-3/4 |
Forged chrome moly steel, heat treated and black oxide coated.
Magnaflux tested for ASTM 1444.
Min. design safety factor 6:1. 180° pivot under load.
All dimensions in imperial.
Always follow safety instructions.