Price & Availability | Article | d1 +0.00|-0.13 | d2 | h1 +0.00|-0.13 | h2 | ||||||||||||||||||
35630.W0841 | 8 | M 4x0,7 | 10 | 5.0 | |||||||||||||||||||
£ 29.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8 d2 M 4x0,7 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W0842 | 8 | M 4x0,7 | 12 | 6.4 | |||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8 d2 M 4x0,7 h1
+0.00|-0.13 12 h2 6.4 | |||||||||||||||||||||||
35630.W1051 | 10 | M 5x0,8 | 10 | 5.0 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 M 5x0,8 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W1052 | 10 | M 5x0,8 | 12 | 6.4 | |||||||||||||||||||
£ 32.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 M 5x0,8 h1
+0.00|-0.13 12 h2 6.4 | |||||||||||||||||||||||
35630.W1251 | 12 | M 5x0,8 | 10 | 5.0 | |||||||||||||||||||
£ 32.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 M 5x0,8 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W1252 | 12 | M 5x0,8 | 12 | 6.4 | |||||||||||||||||||
£ 33.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 M 5x0,8 h1
+0.00|-0.13 12 h2 6.4 | |||||||||||||||||||||||
35630.W1661 | 16 | M 6x1,0 | 10 | 5.0 | |||||||||||||||||||
£ 34.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 M 6x1,0 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W1662 | 16 | M 6x1,0 | 12 | 6.4 | |||||||||||||||||||
£ 35.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 M 6x1,0 h1
+0.00|-0.13 12 h2 6.4 | |||||||||||||||||||||||
35630.W2061 | 20 | M 6x1,0 | 10 | 5.0 | |||||||||||||||||||
£ 38.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 M 6x1,0 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W2062 | 20 | M 6x1,0 | 12 | 6.4 | |||||||||||||||||||
£ 39.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 M 6x1,0 h1
+0.00|-0.13 12 h2 6.4 | |||||||||||||||||||||||
35630.W2561 | 25 | M 6x1,0 | 10 | 5.0 | |||||||||||||||||||
£ 44.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 M 6x1,0 h1
+0.00|-0.13 10 h2 5.0 | |||||||||||||||||||||||
35630.W2562 | 25 | M 6x1,0 | 12 | 6.4 | |||||||||||||||||||
£ 45.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 M 6x1,0 h1
+0.00|-0.13 12 h2 6.4 |
Stainless steel (AISI 630, precipitation-hardened), heat treated to HRc 43-46.
Permanently fused diamond powder creates an abrasive surface comparable to 100 grit abrasive value. Ideal for holding smooth or slippery components with a minimum of clamping pressure, and minimal surface marking. Excellent wear resistance.