Price & Availability | Article | Tooth pattern | d1 +0.00|-0.13 | h1 +0.00|-0.13 | h2 | d2 | h3 | w1 | ||||||||||||||||||
35450.W0003 | Fine | 12 | 10 | 4.5 | M 5x0,8 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 15.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 h1
+0.00|-0.13 10 h2 4.5 d2 M 5x0,8 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0004 | Fine | 12 | 12 | 6.0 | M 5x0,8 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 17.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 h1
+0.00|-0.13 12 h2 6.0 d2 M 5x0,8 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0005 | Fine | 16 | 10 | 4.5 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 21.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 16 h1
+0.00|-0.13 10 h2 4.5 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0006 | Fine | 16 | 12 | 6.0 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 23.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 16 h1
+0.00|-0.13 12 h2 6.0 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0007 | Fine | 20 | 10 | 4.5 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 24.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 20 h1
+0.00|-0.13 10 h2 4.5 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0008 | Fine | 20 | 12 | 6.0 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 26.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 20 h1
+0.00|-0.13 12 h2 6.0 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0009 | Fine | 25 | 10 | 4.5 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 30.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 25 h1
+0.00|-0.13 10 h2 4.5 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0010 | Fine | 25 | 12 | 6.0 | M 6x1,0 | 4.8 | 3,2x90° | |||||||||||||||||||
£ 33.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 25 h1
+0.00|-0.13 12 h2 6.0 d2 M 6x1,0 h3 4.8 w1 3,2x90° | ||||||||||||||||||||||||||
35450.W0130 | Super Fine | 6 | 10 | 5.0 | M 3x0,5 | - | 1,6x90° | |||||||||||||||||||
£ 16.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 h1
+0.00|-0.13 10 h2 5.0 d2 M 3x0,5 h3 - w1 1,6x90° | ||||||||||||||||||||||||||
35450.W0131 | Super Fine | 6 | 12 | 7.0 | M 3x0,5 | - | 1,6x90° | |||||||||||||||||||
£ 17.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 h1
+0.00|-0.13 12 h2 7.0 d2 M 3x0,5 h3 - w1 1,6x90° |
M2 tungsten-molybdenum high-speed steel, hardened to HRc 60-62.
These hardened steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. M3 to M4 blind hole tapped.
Can be fastened via use of set screw or from rear using appropriate screw (thread d2).
Note installation recommendations in technical diagram.