Grippers - Hardened Tool
round - screw fixing - steel
| Price & Availability | Article | Tooth pattern | l1 | d1 | w1 | A/F | ||||||||||||||||||
| 35510.W0001 | Extra Fine | 40 | M10x1,50 | 2,4x90° | 3 | |||||||||||||||||||
£ 25.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine l1 40 d1 M10x1,50 w1 2,4x90° A/F 3 | ||||||||||||||||||||||||
| 35510.W0002 | Fine | 25 | M12x1,75 | 3,2x90° | 5 | |||||||||||||||||||
£ 25.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1 25 d1 M12x1,75 w1 3,2x90° A/F 5 | ||||||||||||||||||||||||
| 35510.W0003 | Fine | 40 | M12x1,75 | 3,2x90° | 5 | |||||||||||||||||||
£ 27.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1 40 d1 M12x1,75 w1 3,2x90° A/F 5 | ||||||||||||||||||||||||
| 35510.W0004 | Fine | 40 | M16x2,00 | 3,2x90° | 6 | |||||||||||||||||||
£ 36.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1 40 d1 M16x2,00 w1 3,2x90° A/F 6 | ||||||||||||||||||||||||
| 35510.W0005 | Fine | 40 | M20x2,50 | 3,2x90° | 8 | |||||||||||||||||||
£ 44.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1 40 d1 M20x2,50 w1 3,2x90° A/F 8 | ||||||||||||||||||||||||
Hardened tool steel to HRc 55-58, black oxide finish.
These hardened tool steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. Use a DIN 439B hex. nut for adjustment and securing.