Grippers - Hardened Tool
round - screw fixing - steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 55.83 | 0% |
| 10-14 | £ 50.25 | 10% |
| 15-24 | £ 47.46 | 15% |
| 25-49 | £ 44.66 | 20% |
| 50+ | £ 39.08 | 30% |
High-speed steel (M2), hardened to HRc 60-62.
These angle gripper inserts press down onto the surface of the clamped workpiece for safe holding without distortion. Especially suitable where a high load or clamping force is applied. They can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.