Price & Availability | Article | Tooth pattern | l1 +0.000|-0.002 | d1 | h1 | w1 +0.000|-0.005 | w2 +0.000|-0.005 | w3 | ||||||||||||||||||
35500.W0002 | 4 Point | 14.3 | M 5x0,8 | 15.2 | 9.5 | 16.5 | 3,4x90° | |||||||||||||||||||
£ 46.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point l1
+0.000|-0.002 14.3 d1 M 5x0,8 h1 15.2 w1
+0.000|-0.005 9.5 w2
+0.000|-0.005 16.5 w3 3,4x90° | ||||||||||||||||||||||||||
35500.W0009 | 4 Point | 10.0 | M 5x0,8 | 15.2 | 9.5 | 16.5 | 3,4x90° | |||||||||||||||||||
£ 55.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point l1
+0.000|-0.002 10.0 d1 M 5x0,8 h1 15.2 w1
+0.000|-0.005 9.5 w2
+0.000|-0.005 16.5 w3 3,4x90° | ||||||||||||||||||||||||||
35500.W0003 | Fine | 14.3 | M 5x0,8 | 15.2 | 9.5 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 46.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1
+0.000|-0.002 14.3 d1 M 5x0,8 h1 15.2 w1
+0.000|-0.005 9.5 w2
+0.000|-0.005 16.5 w3 2,9x90° | ||||||||||||||||||||||||||
35500.W0010 | Straight | 10.0 | M 5x0,8 | 15.2 | 9.5 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 58.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Straight l1
+0.000|-0.002 10.0 d1 M 5x0,8 h1 15.2 w1
+0.000|-0.005 9.5 w2
+0.000|-0.005 16.5 w3 2,9x90° | ||||||||||||||||||||||||||
35500.W0011 | Angular | 10.0 | M 5x0,8 | 15.2 | 9.5 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 58.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Angular l1
+0.000|-0.002 10.0 d1 M 5x0,8 h1 15.2 w1
+0.000|-0.005 9.5 w2
+0.000|-0.005 16.5 w3 2,9x90° |
High-speed steel (M2), hardened to HRc 60-62.
These angle gripper inserts press down onto the surface of the clamped workpiece for safe holding without distortion. Especially suitable where a high load or clamping force is applied. They can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.