Grippers - Hardened Tool
round - screw fixing - steel
| Price & Availability | Article | Tooth pattern | Serration type | l1 +0.00|-0.13 | d1 | h1 +0.00|-0.13 | h2 | Chamfer c | w1 | ||||||||||||||||||
| 35520.W0201 | Extra Fine | Diamond | 10 | M 3 SHCS | 6 | 3.8 | 1,6x45° | 2,4x90° | |||||||||||||||||||
£ 18.90 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine Serration type Diamond l1
+0.00|-0.13 10 d1 M 3 SHCS h1
+0.00|-0.13 6 h2 3.8 Chamfer c 1,6x45° w1 2,4x90° | |||||||||||||||||||||||||||
| 35520.W0204 | Fine | Diamond | 12 | M 4 SHCS | 10 | 4.1 | 2,3x45° | 3,2x90° | |||||||||||||||||||
£ 23.51 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine Serration type Diamond l1
+0.00|-0.13 12 d1 M 4 SHCS h1
+0.00|-0.13 10 h2 4.1 Chamfer c 2,3x45° w1 3,2x90° | |||||||||||||||||||||||||||
| 35520.W0302 | Extra Fine | Straight | 10 | M 3 SHCS | 10 | 3.8 | 1,6x45° | 2,4x90° | |||||||||||||||||||
£ 20.60 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine Serration type Straight l1
+0.00|-0.13 10 d1 M 3 SHCS h1
+0.00|-0.13 10 h2 3.8 Chamfer c 1,6x45° w1 2,4x90° | |||||||||||||||||||||||||||
Tool steel, hardened to HRc 60-62.
Square edge grippers have serrations on one side. Counterbored hole for front mounting with a socket head or low head cap screw (SHCS - socket head cap screw, LHCS- low head cap screw).