| Price & Availability | Article | d1 | d2 | l1 | d3 | h1 ±0.05 | h2 | A/F1 | A/F2 | Urethane thickness h3 | Durometer | Swivel angle a ° | Load compression kg | ||||||||||||||||||
| 35620.W3062 | 10 | M 6x1,0 | 25 | 7 | 8.0 | 4 | 10 | - | 2 | 35 | 28 | 3 | |||||||||||||||||||
£ 62.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 M 6x1,0 l1 25 d3 7 h1
±0.05 8.0 h2 4 A/F1 10 A/F2 - Urethane thickness h3 2 Durometer 35 Swivel angle a
° 28 Load compression
kg 3 | |||||||||||||||||||||||||||||||
| 35620.W3063 | 10 | M 6x1,0 | 40 | 7 | 8.0 | 4 | 10 | - | 2 | 35 | 28 | 3 | |||||||||||||||||||
£ 63.51 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 M 6x1,0 l1 40 d3 7 h1
±0.05 8.0 h2 4 A/F1 10 A/F2 - Urethane thickness h3 2 Durometer 35 Swivel angle a
° 28 Load compression
kg 3 | |||||||||||||||||||||||||||||||
| 35620.W3121 | 21 | M12x1,75 | 20 | 15 | 15.0 | 6 | 19 | 5 | 2 | 35 | 24 | 68 | |||||||||||||||||||
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M12x1,75 l1 20 d3 15 h1
±0.05 15.0 h2 6 A/F1 19 A/F2 5 Urethane thickness h3 2 Durometer 35 Swivel angle a
° 24 Load compression
kg 68 | |||||||||||||||||||||||||||||||
| 35620.W8083 | 13 | M 8x1,25 | 40 | 10 | 11.5 | 5 | 13 | - | 2 | 80 | 28 | 68 | |||||||||||||||||||
£ 86.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 8x1,25 l1 40 d3 10 h1
±0.05 11.5 h2 5 A/F1 13 A/F2 - Urethane thickness h3 2 Durometer 80 Swivel angle a
° 28 Load compression
kg 68 | |||||||||||||||||||||||||||||||
Housing body: alloy steel, heat treated to HRc 43-46, black oxide finish.
Pad: urethane, bonded to AISI 300 series stainless steel ball.
Non-marking, non-staining urethane pad is permanently bonded to the stainless steel body. Available in three different durometers: 35, 60 & 80 (see table).
Bubbled texture of urethane pad allows air to escape so avoiding any suction action.
Re-seating: expel air by using 0,3 monofilament line between ball and housing, remove line when seated correctly.
Load compression ratings based on load required to compress urethane surface 0,812mm for 2mm thick pad. Compression ratings vary greatly depending upon temperature and other application-specific factors.