Price & Availability | Article | d1 +0.00|-0.13 | d2 | d3 | h1 | h2 | Urethane thickness h3 | Durometer | Load compression kg | ||||||||||||||||||
35610.W0083 | 8 | M 4x0,7 | 8 | 12 | 6 | 2 | 35 | 4 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8 d2 M 4x0,7 d3 8 h1 12 h2 6 Urethane thickness h3 2 Durometer 35 Load compression
kg 4 | |||||||||||||||||||||||||||
35610.W0086 | 8 | M 4x0,7 | 8 | 12 | 6 | 2 | 60 | 13 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8 d2 M 4x0,7 d3 8 h1 12 h2 6 Urethane thickness h3 2 Durometer 60 Load compression
kg 13 | |||||||||||||||||||||||||||
35610.W0088 | 8 | M 4x0,7 | 8 | 12 | 6 | 2 | 80 | 20 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8 d2 M 4x0,7 d3 8 h1 12 h2 6 Urethane thickness h3 2 Durometer 80 Load compression
kg 20 | |||||||||||||||||||||||||||
35610.W0103 | 10 | M 5x0,8 | 10 | 12 | 6 | 2 | 35 | 5 | |||||||||||||||||||
£ 26.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 M 5x0,8 d3 10 h1 12 h2 6 Urethane thickness h3 2 Durometer 35 Load compression
kg 5 | |||||||||||||||||||||||||||
35610.W0106 | 10 | M 5x0,8 | 10 | 12 | 6 | 2 | 60 | 15 | |||||||||||||||||||
£ 26.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 M 5x0,8 d3 10 h1 12 h2 6 Urethane thickness h3 2 Durometer 60 Load compression
kg 15 | |||||||||||||||||||||||||||
35610.W0108 | 10 | M 5x0,8 | 10 | 12 | 6 | 2 | 80 | 40 | |||||||||||||||||||
£ 26.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 M 5x0,8 d3 10 h1 12 h2 6 Urethane thickness h3 2 Durometer 80 Load compression
kg 40 | |||||||||||||||||||||||||||
35610.W0123 | 12 | M 5x0,8 | 13 | 12 | 6 | 2 | 35 | 18 | |||||||||||||||||||
£ 27.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 M 5x0,8 d3 13 h1 12 h2 6 Urethane thickness h3 2 Durometer 35 Load compression
kg 18 | |||||||||||||||||||||||||||
35610.W0126 | 12 | M 5x0,8 | 13 | 12 | 6 | 2 | 60 | 34 | |||||||||||||||||||
£ 27.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 M 5x0,8 d3 13 h1 12 h2 6 Urethane thickness h3 2 Durometer 60 Load compression
kg 34 | |||||||||||||||||||||||||||
35610.W0128 | 12 | M 5x0,8 | 13 | 12 | 6 | 2 | 80 | 86 | |||||||||||||||||||
£ 27.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 M 5x0,8 d3 13 h1 12 h2 6 Urethane thickness h3 2 Durometer 80 Load compression
kg 86 | |||||||||||||||||||||||||||
35610.W0163 | 16 | M 6x1,0 | 16 | 12 | 6 | 2 | 35 | 36 | |||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 M 6x1,0 d3 16 h1 12 h2 6 Urethane thickness h3 2 Durometer 35 Load compression
kg 36 | |||||||||||||||||||||||||||
35610.W0166 | 16 | M 6x1,0 | 16 | 12 | 6 | 2 | 60 | 72 | |||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 M 6x1,0 d3 16 h1 12 h2 6 Urethane thickness h3 2 Durometer 60 Load compression
kg 72 | |||||||||||||||||||||||||||
35610.W0168 | 16 | M 6x1,0 | 16 | 12 | 6 | 2 | 80 | 117 | |||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 M 6x1,0 d3 16 h1 12 h2 6 Urethane thickness h3 2 Durometer 80 Load compression
kg 117 | |||||||||||||||||||||||||||
35610.W0203 | 20 | M 6x1,0 | 21 | 12 | 6 | 3 | 35 | 38 | |||||||||||||||||||
£ 32.17 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 M 6x1,0 d3 21 h1 12 h2 6 Urethane thickness h3 3 Durometer 35 Load compression
kg 38 | |||||||||||||||||||||||||||
35610.W0206 | 20 | M 6x1,0 | 21 | 12 | 6 | 3 | 60 | 104 | |||||||||||||||||||
£ 32.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 M 6x1,0 d3 21 h1 12 h2 6 Urethane thickness h3 3 Durometer 60 Load compression
kg 104 | |||||||||||||||||||||||||||
35610.W0208 | 20 | M 6x1,0 | 21 | 12 | 6 | 3 | 80 | 165 | |||||||||||||||||||
£ 32.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 M 6x1,0 d3 21 h1 12 h2 6 Urethane thickness h3 3 Durometer 80 Load compression
kg 165 | |||||||||||||||||||||||||||
35610.W0253 | 25 | M 6x1,0 | 27 | 12 | 6 | 3 | 35 | 65 | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 M 6x1,0 d3 27 h1 12 h2 6 Urethane thickness h3 3 Durometer 35 Load compression
kg 65 | |||||||||||||||||||||||||||
35610.W0256 | 25 | M 6x1,0 | 27 | 12 | 6 | 3 | 60 | 136 | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 M 6x1,0 d3 27 h1 12 h2 6 Urethane thickness h3 3 Durometer 60 Load compression
kg 136 | |||||||||||||||||||||||||||
35610.W0258 | 25 | M 6x1,0 | 27 | 12 | 6 | 3 | 80 | 272 | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 M 6x1,0 d3 27 h1 12 h2 6 Urethane thickness h3 3 Durometer 80 Load compression
kg 272 |
Body: AISI 300 series stainless steel.
Pad: urethane; non-marking, non-staining
Non-marking, non-staining urethane pad is permanently bonded to the stainless steel body. Available in three different durometers: 35, 60 &80 (see table).
Bubbled texture of urethane pad allows air to escape so avoiding any suction action.
Load compression ratings based on load required to compress urethane surface 0,812mm for 2mm thick pad. Compression ratings vary greatly depending upon temperature and other application-specific factors.