Gripping Pad
urethane coated - round
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 27.94 | 0% |
| 10-14 | £ 25.15 | 10% |
| 15-24 | £ 23.75 | 15% |
| 25-49 | £ 22.35 | 20% |
| 50+ | £ 19.56 | 30% |
Body: AISI 300 series stainless steel.
Pad: urethane; non-marking, non-staining
Non-marking, non-staining urethane pad is permanently bonded to the stainless steel body. Available in three different durometers: 35, 60 &80 (see table).
Bubbled texture of urethane pad allows air to escape so avoiding any suction action.
Load compression ratings based on load required to compress urethane surface 0,812mm for 2mm thick pad. Compression ratings vary greatly depending upon temperature and other application-specific factors.