Ball-End Thrust Screw
ball ended - steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 28.50 | 0% |
| 10-19 | £ 25.65 | 10% |
| 20-49 | £ 24.23 | 15% |
| 50-99 | £ 22.80 | 20% |
| 100+ | £ 21.38 | 25% |
Screw: stainless steel 1.4305 (AISI 303). Heat-treated steel, 1200±100 N/mm².
Ball: stainless steel, hardened
For clamping, tightening or supporting of surfaces that are not exactly parallel. Load transmission maximized due to moveable ball.
Note: thread runout l4.
Ball secured against rotation so the flat face ball cannot flip over - see technical diagram