Price & Availability | Article | Type | d1 | l2 | d2 | d3 | l3 | l4 | Ball dia. | A/F | Weight g | ||||||||||||||||||
34002.W0302 | With Head | M 6 | 20 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6.1 | |||||||||||||||||||
£ 16.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 6 l2 20 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Weight
g 6.1 | |||||||||||||||||||||||||||||
34002.W0304 | With Head | M 6 | 30 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 7.7 | |||||||||||||||||||
£ 16.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 6 l2 30 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Weight
g 7.7 | |||||||||||||||||||||||||||||
34002.W0306 | With Head | M 6 | 40 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 10.0 | |||||||||||||||||||
£ 16.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 6 l2 40 d2 10 d3 3.2 l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Weight
g 10.0 | |||||||||||||||||||||||||||||
34002.W0312 | With Head | M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 13.0 | |||||||||||||||||||
£ 18.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 8 l2 20 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Weight
g 13.0 | |||||||||||||||||||||||||||||
34002.W0314 | With Head | M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 17.0 | |||||||||||||||||||
£ 18.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 8 l2 35 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Weight
g 17.0 | |||||||||||||||||||||||||||||
34002.W0316 | With Head | M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 23.0 | |||||||||||||||||||
£ 18.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M 8 l2 50 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Weight
g 23.0 | |||||||||||||||||||||||||||||
34002.W0322 | With Head | M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 24.0 | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M10 l2 25 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Weight
g 24.0 | |||||||||||||||||||||||||||||
34002.W0324 | With Head | M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 31.0 | |||||||||||||||||||
£ 20.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M10 l2 40 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Weight
g 31.0 | |||||||||||||||||||||||||||||
34002.W0326 | With Head | M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 44.0 | |||||||||||||||||||
£ 20.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M10 l2 60 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Weight
g 44.0 | |||||||||||||||||||||||||||||
34002.W0332 | With Head | M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 48.0 | |||||||||||||||||||
£ 25.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M12 l2 30 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Weight
g 48.0 | |||||||||||||||||||||||||||||
34002.W0334 | With Head | M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 52.0 | |||||||||||||||||||
£ 25.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M12 l2 50 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Weight
g 52.0 | |||||||||||||||||||||||||||||
34002.W0336 | With Head | M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 80.0 | |||||||||||||||||||
£ 25.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M12 l2 80 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Weight
g 80.0 | |||||||||||||||||||||||||||||
34002.W0342 | With Head | M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 92.0 | |||||||||||||||||||
£ 35.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M16 l2 40 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Weight
g 92.0 | |||||||||||||||||||||||||||||
34002.W0344 | With Head | M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 118.0 | |||||||||||||||||||
£ 36.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M16 l2 60 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Weight
g 118.0 | |||||||||||||||||||||||||||||
34002.W0346 | With Head | M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 153.0 | |||||||||||||||||||
£ 38.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Head d1 M16 l2 80 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Weight
g 153.0 | |||||||||||||||||||||||||||||
34002.W0803 | W/o Head | M 6 | 12 | - | 3.2 | - | - | 4.0 | 3 | 1.6 | |||||||||||||||||||
£ 12.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 6 l2 12 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Weight
g 1.6 | |||||||||||||||||||||||||||||
34002.W0804 | W/o Head | M 6 | 16 | - | 3.2 | - | - | 4.0 | 3 | 2.3 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 6 l2 16 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Weight
g 2.3 | |||||||||||||||||||||||||||||
34002.W0805 | W/o Head | M 6 | 20 | - | 3.2 | - | - | 4.0 | 3 | 2.9 | |||||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 6 l2 20 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Weight
g 2.9 | |||||||||||||||||||||||||||||
34002.W0806 | W/o Head | M 6 | 25 | - | 3.2 | - | - | 4.0 | 3 | 3.8 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 6 l2 25 d2 - d3 3.2 l3 - l4 - Ball dia. 4.0 A/F 3 Weight
g 3.8 | |||||||||||||||||||||||||||||
34002.W0813 | W/o Head | M 8 | 16 | - | 4.5 | - | - | 5.5 | 4 | 3.7 | |||||||||||||||||||
£ 14.75 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 8 l2 16 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Weight
g 3.7 | |||||||||||||||||||||||||||||
34002.W0814 | W/o Head | M 8 | 20 | - | 4.5 | - | - | 5.5 | 4 | 5.1 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 8 l2 20 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Weight
g 5.1 | |||||||||||||||||||||||||||||
34002.W0815 | W/o Head | M 8 | 25 | - | 4.5 | - | - | 5.5 | 4 | 6.5 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 8 l2 25 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Weight
g 6.5 | |||||||||||||||||||||||||||||
34002.W0816 | W/o Head | M 8 | 30 | - | 4.5 | - | - | 5.5 | 4 | 8.1 | |||||||||||||||||||
£ 14.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M 8 l2 30 d2 - d3 4.5 l3 - l4 - Ball dia. 5.5 A/F 4 Weight
g 8.1 | |||||||||||||||||||||||||||||
34002.W0823 | W/o Head | M10 | 20 | - | 6.0 | - | - | 7.0 | 5 | 7.6 | |||||||||||||||||||
£ 16.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M10 l2 20 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Weight
g 7.6 | |||||||||||||||||||||||||||||
34002.W0824 | W/o Head | M10 | 25 | - | 6.0 | - | - | 7.0 | 5 | 10.0 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M10 l2 25 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Weight
g 10.0 | |||||||||||||||||||||||||||||
34002.W0826 | W/o Head | M10 | 35 | - | 6.0 | - | - | 7.0 | 5 | 15.0 | |||||||||||||||||||
£ 16.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M10 l2 35 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Weight
g 15.0 | |||||||||||||||||||||||||||||
34002.W0828 | W/o Head | M10 | 40 | - | 6.0 | - | - | 7.0 | 5 | 17.0 | |||||||||||||||||||
£ 16.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M10 l2 40 d2 - d3 6.0 l3 - l4 - Ball dia. 7.0 A/F 5 Weight
g 17.0 | |||||||||||||||||||||||||||||
34002.W0832 | W/o Head | M12 | 20 | - | 7.2 | - | - | 8.5 | 6 | 11.0 | |||||||||||||||||||
£ 19.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M12 l2 20 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Weight
g 11.0 | |||||||||||||||||||||||||||||
34002.W0834 | W/o Head | M12 | 30 | - | 7.2 | - | - | 8.5 | 6 | 18.0 | |||||||||||||||||||
£ 19.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M12 l2 30 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Weight
g 18.0 | |||||||||||||||||||||||||||||
34002.W0836 | W/o Head | M12 | 40 | - | 7.2 | - | - | 8.5 | 6 | 24.0 | |||||||||||||||||||
£ 19.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M12 l2 40 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Weight
g 24.0 | |||||||||||||||||||||||||||||
34002.W0838 | W/o Head | M12 | 50 | - | 7.2 | - | - | 8.5 | 6 | 32.0 | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M12 l2 50 d2 - d3 7.2 l3 - l4 - Ball dia. 8.5 A/F 6 Weight
g 32.0 | |||||||||||||||||||||||||||||
34002.W0841 | W/o Head | M16 | 20 | - | 10.7 | - | - | 12.0 | 8 | 22.0 | |||||||||||||||||||
£ 28.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M16 l2 20 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Weight
g 22.0 | |||||||||||||||||||||||||||||
34002.W0842 | W/o Head | M16 | 25 | - | 10.7 | - | - | 12.0 | 8 | 29.0 | |||||||||||||||||||
£ 28.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M16 l2 25 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Weight
g 29.0 | |||||||||||||||||||||||||||||
34002.W0844 | W/o Head | M16 | 35 | - | 10.7 | - | - | 12.0 | 8 | 38.0 | |||||||||||||||||||
£ 28.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M16 l2 35 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Weight
g 38.0 | |||||||||||||||||||||||||||||
34002.W0846 | W/o Head | M16 | 50 | - | 10.7 | - | - | 12.0 | 8 | 60.0 | |||||||||||||||||||
£ 28.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Head d1 M16 l2 50 d2 - d3 10.7 l3 - l4 - Ball dia. 12.0 A/F 8 Weight
g 60.0 |
Screw: stainless steel 1.4305 (AISI 303). Heat-treated steel, 1200±100 N/mm².
Ball: stainless steel, hardened
For clamping, tightening or supporting of surfaces that are not exactly parallel. Load transmission maximized due to moveable ball.
Note: thread runout l4.
Ball secured against rotation so the flat face ball cannot flip over - see technical diagram