Stainless Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1-49 | £ 8.45 | 0% |
50-99 | £ 7.61 | 10% |
100-199 | £ 6.76 | 20% |
200-499 | £ 6.34 | 25% |
500-999 | £ 5.92 | 30% |
1000+ | £ 5.07 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.