Stainless Steel Ball & Socket Joint
| Price & Availability | Article | Thread hand | d1 | l1 ±0.3 | d2 | d3 | d4 | h1 ±0.3 | Weight g | h2 ±0.3 | h3 max. | l2 min. | A/F tol. h14 | Extraction force min. kg | Static load max. kg | Dyn. load C max. kg | Force required for movement max. kg | |||||||||||||||||||||
| 65506.W0005 | Left | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | 15.2 | 9 | 4.0 | 10.2 | 7 | 3 | 50 | 20 | 3 | ||||||||||||||||||||||
£ 14.51 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 8 l1
±0.3 22 d2 M 5 d3 8 d4 12.8 h1
±0.3 10.2 Weight
g 15.2 h2
±0.3 9 h3
max. 4.0 l2
min. 10.2 A/F
tol. h14 7 Extraction force
min.
kg 3 Static load
max.
kg 50 Dyn. load C
max.
kg 20 Force required for movement
max.
kg 3 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0006 | Left | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | 25.2 | 11 | 4.0 | 11.5 | 8 | 4 | 100 | 40 | 4 | ||||||||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10 l1
±0.3 25 d2 M 6 d3 10 d4 14.8 h1
±0.3 12.5 Weight
g 25.2 h2
±0.3 11 h3
max. 4.0 l2
min. 11.5 A/F
tol. h14 8 Extraction force
min.
kg 4 Static load
max.
kg 100 Dyn. load C
max.
kg 40 Force required for movement
max.
kg 4 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0008 | Left | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | 53.1 | 13 | 5.3 | 14.0 | 11 | 6 | 200 | 80 | 6 | ||||||||||||||||||||||
£ 12.06 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 13 l1
±0.3 30 d2 M 8 d3 13 d4 19.3 h1
±0.3 16.5 Weight
g 53.1 h2
±0.3 13 h3
max. 5.3 l2
min. 14.0 A/F
tol. h14 11 Extraction force
min.
kg 6 Static load
max.
kg 200 Dyn. load C
max.
kg 80 Force required for movement
max.
kg 6 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0010 | Left | 16 | 35 | M10 | 16 | 24.0 | 20.0 | 103.8 | 16 | 7.3 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 l1
±0.3 35 d2 M10 d3 16 d4 24.0 h1
±0.3 20.0 Weight
g 103.8 h2
±0.3 16 h3
max. 7.3 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0012 | Left | 16 | 35 | M12 | 16 | 24.0 | 20.0 | 103.8 | 16 | 7.3 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 26.24 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 l1
±0.3 35 d2 M12 d3 16 d4 24.0 h1
±0.3 20.0 Weight
g 103.8 h2
±0.3 16 h3
max. 7.3 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0014 | Left | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | 220.9 | 22 | 10.8 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 66.73 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M14x1,5* d3 22 d4 30.0 h1
±0.3 28.0 Weight
g 220.9 h2
±0.3 22 h3
max. 10.8 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0015 | Left | 19 | 45 | M14 | 22 | 30.0 | 28.0 | 220.9 | 22 | 10.8 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 66.73 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M14 d3 22 d4 30.0 h1
±0.3 28.0 Weight
g 220.9 h2
±0.3 22 h3
max. 10.8 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||||||||||
| 65506.W0016 | Left | 19 | 45 | M16 | 22 | 30.0 | 28.0 | 220.9 | 22 | 10.8 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 69.75 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M16 d3 22 d4 30.0 h1
±0.3 28.0 Weight
g 220.9 h2
±0.3 22 h3
max. 10.8 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||||||||||
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.