Threaded ball studs
Price & Availability | Article | d1 tol. h9 | d2 | d3 +0.0|-0.2 | h1 ±0.3 | h2 ±0.3 | h3 ±0.3 | h4 +0.4|-0.0 | h5 max. | A/F | Weight g | |||||||||||||||||||||
65550.W0015 | 19.0 | M14 | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 19.0 d2 M14 d3
+0.0|-0.2 19.0 h1
±0.3 20.0 h2
±0.3 28.0 h3
±0.3 28.5 h4
+0.4|-0.0 3.0 h5
max. 10.8 A/F 16.0 Weight
g 71.2 |
Low carbon steel (1018), silver zinc plated.
To DIN 71803 Form C, *M14x1.5 is a fine pitch thread.