Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 tol. B13 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
65618.W0040 | 4x8 | Right | Coarse | 4 | 8 | M4 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | 5 | ||||||||||||||||||||||
£ 1.70 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
Size 4x8 Thread hand Right Thread type Coarse d1
tol. H9 4 l1
±0.5 8 d2 M4 d3 8 l2
±0.5 21 l3 16 l4 6.0 w1
tol. B13 4 w2 4 w3
tol. h11 8 w4 8 Weight
g 5 | |||||||||||||||||||||||||||||||||||||
65618.W0051 | 5x10 | Right | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts) Ready to despatch 705 Need more? Please call us.
Size 5x10 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 10 d2 M5 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 9 | |||||||||||||||||||||||||||||||||||||
65618.W0052 | 5x20 | Right | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x20 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 20 d2 M5 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 13 | |||||||||||||||||||||||||||||||||||||
65618.W0061 | 6x12 | Right | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 1.55 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
Size 6x12 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
65618.W0062 | 6x24 | Right | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
Size 6x24 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 24 d2 M6 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 21 | |||||||||||||||||||||||||||||||||||||
65618.W0081 | 8x16 | Right | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 875 Need more? Please call us.
Size 8x16 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 16 d2 M8 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65618.W0082 | 8x16 | Right | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 402 Need more? Please call us.
Size 8x16 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 16 d2 M8x1 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65618.W0083 | 8x32 | Right | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 593 Need more? Please call us.
Size 8x32 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 32 d2 M8 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65618.W0084 | 8x32 | Right | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 32 d2 M8x1 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65618.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 4806 Need more? Please call us.
Size 10x20 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 20 d2 M10 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65618.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 248 Need more? Please call us.
Size 10x20 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 20 d2 M10x1,25 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65618.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 4.63 per unit (click for quantity discounts) Ready to despatch 1861 Need more? Please call us.
Size 10x40 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 40 d2 M10 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65618.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 506 Need more? Please call us.
Size 10x40 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 40 d2 M10x1,25 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65618.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 7820 Need more? Please call us.
Size 12x24 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 24 d2 M12 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65618.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 5.43 per unit (click for quantity discounts) Ready to despatch 5212 Need more? Please call us.
Size 12x24 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 24 d2 M12x1,25 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65618.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 6.89 per unit (click for quantity discounts) Ready to despatch 609 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 48 d2 M12 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65618.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 10.56 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 48 d2 M12x1,25 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65618.W0142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 10.44 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 28 d2 M14 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65618.W0143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 10.90 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 28 d2 M14x1,5 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65618.W0145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 14.73 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 56 d2 M14 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65618.W0146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 15.46 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 56 d2 M14x1,5 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65618.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 1332 Need more? Please call us.
Size 16x32 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 32 d2 M16 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65618.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Size 16x32 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 32 d2 M16x1,5 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65618.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 20.80 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 64 d2 M16 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65618.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 21.75 per unit (click for quantity discounts) Ready to despatch 105 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 64 d2 M16x1,5 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65618.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 32.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 20x40 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 40 d2 M20 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65618.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 34.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 40 d2 M20x1,5 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3398, standard thread is right hand, (for left hand, see 65620).
Assembly made up using 65630 clevis joint and 65684 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5