| Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | |||||||||||||||||||||
| 65630.W0040 | 4x8 | Right | Coarse | 4 | 8 | M 4 | ||||||||||||||||||||||
| £ 1.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 4x8 Thread hand Right Thread type Coarse d1
tol. H9 4 l1
±0.5 8 d2 M 4 | ||||||||||||||||||||||||||||
| 65630.W0041 | 4x16 | Right | Coarse | 4 | 16 | M 4 | ||||||||||||||||||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 649 Need more? Please call us. 
 Size 4x16 Thread hand Right Thread type Coarse d1
tol. H9 4 l1
±0.5 16 d2 M 4 | ||||||||||||||||||||||||||||
| 65630.W0051 | 5x10 | Right | Coarse | 5 | 10 | M 5 | ||||||||||||||||||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 4283 Need more? Please call us. 
 Size 5x10 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 10 d2 M 5 | ||||||||||||||||||||||||||||
| 65630.W0052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | ||||||||||||||||||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us. 
 Size 5x20 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 20 d2 M 5 | ||||||||||||||||||||||||||||
| 65630.W0061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | ||||||||||||||||||||||
| £ 1.24 per unit (click for quantity discounts) Ready to despatch 1619 Need more? Please call us. 
 Size 6x12 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M 6 | ||||||||||||||||||||||||||||
| 65630.W0062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | ||||||||||||||||||||||
| £ 1.90 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us. 
 Size 6x24 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 24 d2 M 6 | ||||||||||||||||||||||||||||
| 65630.W0081 | 8x16 | Right | Coarse | 8 | 16 | M 8 | ||||||||||||||||||||||
| £ 1.90 per unit (click for quantity discounts) Ready to despatch 470 Need more? Please call us. 
 Size 8x16 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 16 d2 M 8 | ||||||||||||||||||||||||||||
| 65630.W0082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | ||||||||||||||||||||||
| £ 1.98 per unit (click for quantity discounts) Ready to despatch 402 Need more? Please call us. 
 Size 8x16 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 16 d2 M 8x1 | ||||||||||||||||||||||||||||
| 65630.W0083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | ||||||||||||||||||||||
| £ 2.01 per unit (click for quantity discounts) Ready to despatch 3481 Need more? Please call us. 
 Size 8x32 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 32 d2 M 8 | ||||||||||||||||||||||||||||
| 65630.W0084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | ||||||||||||||||||||||
| £ 2.07 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 8x32 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 32 d2 M 8x1 | ||||||||||||||||||||||||||||
| 65630.W0102 | 10x20 | Right | Coarse | 10 | 20 | M 10 | ||||||||||||||||||||||
| £ 2.73 per unit (click for quantity discounts) Ready to despatch 4591 Need more? Please call us. 
 Size 10x20 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 20 d2 M 10 | ||||||||||||||||||||||||||||
| 65630.W0103 | 10x20 | Right | Fine | 10 | 20 | M 10x1.25 | ||||||||||||||||||||||
| £ 2.73 per unit (click for quantity discounts) Ready to despatch 225 Need more? Please call us. 
 Size 10x20 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 20 d2 M 10x1.25 | ||||||||||||||||||||||||||||
| 65630.W0104 | 10x40 | Right | Coarse | 10 | 40 | M 10 | ||||||||||||||||||||||
| £ 3.31 per unit (click for quantity discounts) Ready to despatch 1794 Need more? Please call us. 
 Size 10x40 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 40 d2 M 10 | ||||||||||||||||||||||||||||
| 65630.W0105 | 10x40 | Right | Fine | 10 | 40 | M 10x1.25 | ||||||||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 506 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 10x40 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 40 d2 M 10x1.25 | ||||||||||||||||||||||||||||
| 65630.W0122 | 12x24 | Right | Coarse | 12 | 24 | M 12 | ||||||||||||||||||||||
| £ 4.18 per unit (click for quantity discounts) Ready to despatch 7620 Need more? Please call us. 
 Size 12x24 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 24 d2 M 12 | ||||||||||||||||||||||||||||
| 65630.W0123 | 12x24 | Right | Fine | 12 | 24 | M 12x1.25 | ||||||||||||||||||||||
| £ 4.18 per unit (click for quantity discounts) Ready to despatch 4995 Need more? Please call us. 
 Size 12x24 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 24 d2 M 12x1.25 | ||||||||||||||||||||||||||||
| 65630.W0124 | 12x48 | Right | Coarse | 12 | 48 | M 12 | ||||||||||||||||||||||
| £ 5.17 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us. 
 Size 12x48 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 48 d2 M 12 | ||||||||||||||||||||||||||||
| 65630.W0125 | 12x48 | Right | Fine | 12 | 48 | M 12x1.25 | ||||||||||||||||||||||
| £ 5.32 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us. 
 Size 12x48 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 48 d2 M 12x1.25 | ||||||||||||||||||||||||||||
| 65630.W0142 | 14x28 | Right | Coarse | 14 | 28 | M 14 | ||||||||||||||||||||||
| £ 7.28 per unit (click for quantity discounts) Ready to despatch 921 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 14x28 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 28 d2 M 14 | ||||||||||||||||||||||||||||
| 65630.W0143 | 14x28 | Right | Fine | 14 | 28 | M 14x1.5 | ||||||||||||||||||||||
| £ 7.28 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 14x28 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 28 d2 M 14x1.5 | ||||||||||||||||||||||||||||
| 65630.W0145 | 14x56 | Right | Coarse | 14 | 56 | M 14 | ||||||||||||||||||||||
| £ 10.31 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us. 
 Size 14x56 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 56 d2 M 14 | ||||||||||||||||||||||||||||
| 65630.W0146 | 14x56 | Right | Fine | 14 | 56 | M 14x1.5 | ||||||||||||||||||||||
| £ 10.35 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 14x56 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 56 d2 M 14x1.5 | ||||||||||||||||||||||||||||
| 65630.W0163 | 16x32 | Right | Coarse | 16 | 32 | M 16 | ||||||||||||||||||||||
| £ 8.38 per unit (click for quantity discounts) Ready to despatch 3473 Need more? Please call us. 
 Size 16x32 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 32 d2 M 16 | ||||||||||||||||||||||||||||
| 65630.W0164 | 16x32 | Right | Fine | 16 | 32 | M 16X1.5 | ||||||||||||||||||||||
| £ 9.49 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us. 
 Size 16x32 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 32 d2 M 16X1.5 | ||||||||||||||||||||||||||||
| 65630.W0166 | 16x64 | Right | Coarse | 16 | 64 | M 16 | ||||||||||||||||||||||
| £ 14.87 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 16x64 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 64 d2 M 16 | ||||||||||||||||||||||||||||
| 65630.W0167 | 16x64 | Right | Fine | 16 | 64 | M 16X1.5 | ||||||||||||||||||||||
| £ 14.87 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us. 
 Size 16x64 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 64 d2 M 16X1.5 | ||||||||||||||||||||||||||||
| 65630.W0183 | 18x36 | Right | Coarse | 18 | 36 | M 18 | ||||||||||||||||||||||
| £ 47.18 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 18x36 Thread hand Right Thread type Coarse d1
tol. H9 18 l1
±0.5 36 d2 M 18 | ||||||||||||||||||||||||||||
| 65630.W0184 | 18x36 | Right | Fine | 18 | 36 | M 18x1.5 | ||||||||||||||||||||||
| £ 47.18 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 18x36 Thread hand Right Thread type Fine d1
tol. H9 18 l1
±0.5 36 d2 M 18x1.5 | ||||||||||||||||||||||||||||
| 65630.W0204 | 20x40 | Right | Coarse | 20 | 40 | M 20 | ||||||||||||||||||||||
| £ 14.80 per unit (click for quantity discounts) Ready to despatch 681 Need more? Please call us. 
 Size 20x40 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 40 d2 M 20 | ||||||||||||||||||||||||||||
| 65630.W0205 | 20x40 | Right | Fine | 20 | 40 | M 20x1.5 | ||||||||||||||||||||||
| £ 16.28 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 20x40 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 40 d2 M 20x1.5 | ||||||||||||||||||||||||||||
| 65630.W0208 | 20x80 | Right | Coarse | 20 | 80 | M 20 | ||||||||||||||||||||||
| £ 50.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 20x80 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 80 d2 M 20 | ||||||||||||||||||||||||||||
| 65630.W0209 | 20x80 | Right | Fine | 20 | 80 | M 20x1.5 | ||||||||||||||||||||||
| £ 50.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. 
 Size 20x80 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 80 d2 M 20x1.5 | ||||||||||||||||||||||||||||
| 65630.W0255 | 25x50 | Right | Coarse | 25 | 50 | M 24 | ||||||||||||||||||||||
| £ 69.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us. 
 Size 25x50 Thread hand Right Thread type Coarse d1
tol. H9 25 l1
±0.5 50 d2 M 24 | ||||||||||||||||||||||||||||
| 65630.W0256 | 25x50 | Right | Fine | 25 | 50 | M 24x2 | ||||||||||||||||||||||
| £ 62.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 25x50 Thread hand Right Thread type Fine d1
tol. H9 25 l1
±0.5 50 d2 M 24x2 | ||||||||||||||||||||||||||||
| 65630.W0285 | 28x56 | Right | Coarse | 28 | 56 | M 27 | ||||||||||||||||||||||
| £ 220.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 28x56 Thread hand Right Thread type Coarse d1
tol. H9 28 l1
±0.5 56 d2 M 27 | ||||||||||||||||||||||||||||
| 65630.W0286 | 28x56 | Right | Fine | 28 | 56 | M 27x2 | ||||||||||||||||||||||
| £ 220.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 28x56 Thread hand Right Thread type Fine d1
tol. H9 28 l1
±0.5 56 d2 M 27x2 | ||||||||||||||||||||||||||||
| 65630.W0305 | 30x54 | Right | Fine | 30 | 54 | M 27x2 | ||||||||||||||||||||||
| £ 79.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 30x54 Thread hand Right Thread type Fine d1
tol. H9 30 l1
±0.5 54 d2 M 27x2 | ||||||||||||||||||||||||||||
| 65630.W0306 | 30x60 | Right | Coarse | 30 | 60 | M 30 | ||||||||||||||||||||||
| £ 79.32 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 30x60 Thread hand Right Thread type Coarse d1
tol. H9 30 l1
±0.5 60 d2 M 30 | ||||||||||||||||||||||||||||
| 65630.W0307 | 30x60 | Right | Fine | 30 | 60 | M 30x2 | ||||||||||||||||||||||
| £ 96.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 30x60 Thread hand Right Thread type Fine d1
tol. H9 30 l1
±0.5 60 d2 M 30x2 | ||||||||||||||||||||||||||||
| 65630.W0355 | 35x54 | Right | Fine | 35 | 54 | M 36x2 | ||||||||||||||||||||||
| £ 135.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 35x54 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 54 d2 M 36x2 | ||||||||||||||||||||||||||||
| 65630.W0357 | 35x72 | Right | Coarse | 35 | 72 | M 36 | ||||||||||||||||||||||
| £ 167.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 35x72 Thread hand Right Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M 36 | ||||||||||||||||||||||||||||
| 65630.W0358 | 35x72 | Right | Fine | 35 | 72 | M 36x2 | ||||||||||||||||||||||
| £ 131.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 35x72 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M 36x2 | ||||||||||||||||||||||||||||
| 65630.W0367 | 36x72 | Right | Coarse | 35 | 72 | M 36 | ||||||||||||||||||||||
| £ 189.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 36x72 Thread hand Right Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M 36 | ||||||||||||||||||||||||||||
| 65630.W0368 | 36x72 | Right | Fine | 35 | 72 | M 36x2 | ||||||||||||||||||||||
| £ 189.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 36x72 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M 36x2 | ||||||||||||||||||||||||||||
| 65630.W0408 | 40x84 | Right | Fine | 40 | 84 | M 42x2 | ||||||||||||||||||||||
| £ 258.71 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 40x84 Thread hand Right Thread type Fine d1
tol. H9 40 l1
±0.5 84 d2 M 42x2 | ||||||||||||||||||||||||||||
| 65630.W0428 | 42x84 | Right | Coarse | 42 | 84 | M 42 | ||||||||||||||||||||||
| £ 286.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 42x84 Thread hand Right Thread type Coarse d1
tol. H9 42 l1
±0.5 84 d2 M 42 | ||||||||||||||||||||||||||||
| 65630.W0429 | 42x84 | Right | Fine | 42 | 84 | M 42x2 | ||||||||||||||||||||||
| £ 286.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 42x84 Thread hand Right Thread type Fine d1
tol. H9 42 l1
±0.5 84 d2 M 42x2 | ||||||||||||||||||||||||||||
| 65630.W0509 | 50x96 | Right | Coarse | 50 | 96 | M 48 | ||||||||||||||||||||||
| £ 675.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 50x96 Thread hand Right Thread type Coarse d1
tol. H9 50 l1
±0.5 96 d2 M 48 | ||||||||||||||||||||||||||||
| 65630.W0510 | 50x96 | Right | Fine | 50 | 96 | M 48x2 | ||||||||||||||||||||||
| £ 675.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 50x96 Thread hand Right Thread type Fine d1
tol. H9 50 l1
±0.5 96 d2 M 48x2 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | d3 | l2 ±0.5 | l3 | l4 | w1 tol. B13 | w2 | w3 tol. h11 | w4 | |||||||||||||||||||||
| 65630.W0040 | 5 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | ||||||||||||||||||||||
| £ 1.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 5 d3 8 l2
±0.5 21 l3 16 l4 6.0 w1
tol. B13 4 w2 4 w3
tol. h11 8 w4 8 | |||||||||||||||||||||||||||||||
| 65630.W0041 | 7 | 8 | 29 | 24 | 6.0 | 4 | 4 | 8 | 8 | ||||||||||||||||||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 649 Need more? Please call us. 
 Weight
g 7 d3 8 l2
±0.5 29 l3 24 l4 6.0 w1
tol. B13 4 w2 4 w3
tol. h11 8 w4 8 | |||||||||||||||||||||||||||||||
| 65630.W0051 | 9 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 4283 Need more? Please call us. 
 Weight
g 9 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 | |||||||||||||||||||||||||||||||
| 65630.W0052 | 13 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us. 
 Weight
g 13 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 | |||||||||||||||||||||||||||||||
| 65630.W0061 | 15 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
| £ 1.24 per unit (click for quantity discounts) Ready to despatch 1619 Need more? Please call us. 
 Weight
g 15 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 | |||||||||||||||||||||||||||||||
| 65630.W0062 | 21 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
| £ 1.90 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us. 
 Weight
g 21 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 | |||||||||||||||||||||||||||||||
| 65630.W0081 | 37 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
| £ 1.90 per unit (click for quantity discounts) Ready to despatch 470 Need more? Please call us. 
 Weight
g 37 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 | |||||||||||||||||||||||||||||||
| 65630.W0082 | 37 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
| £ 1.98 per unit (click for quantity discounts) Ready to despatch 402 Need more? Please call us. 
 Weight
g 37 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 | |||||||||||||||||||||||||||||||
| 65630.W0083 | 54 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
| £ 2.01 per unit (click for quantity discounts) Ready to despatch 3481 Need more? Please call us. 
 Weight
g 54 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 | |||||||||||||||||||||||||||||||
| 65630.W0084 | 54 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
| £ 2.07 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 54 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 | |||||||||||||||||||||||||||||||
| 65630.W0102 | 74 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
| £ 2.73 per unit (click for quantity discounts) Ready to despatch 4591 Need more? Please call us. 
 Weight
g 74 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 | |||||||||||||||||||||||||||||||
| 65630.W0103 | 74 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
| £ 2.73 per unit (click for quantity discounts) Ready to despatch 225 Need more? Please call us. 
 Weight
g 74 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 | |||||||||||||||||||||||||||||||
| 65630.W0104 | 116 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
| £ 3.31 per unit (click for quantity discounts) Ready to despatch 1794 Need more? Please call us. 
 Weight
g 116 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 | |||||||||||||||||||||||||||||||
| 65630.W0105 | 116 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 506 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 116 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 | |||||||||||||||||||||||||||||||
| 65630.W0122 | 121 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
| £ 4.18 per unit (click for quantity discounts) Ready to despatch 7620 Need more? Please call us. 
 Weight
g 121 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 | |||||||||||||||||||||||||||||||
| 65630.W0123 | 121 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
| £ 4.18 per unit (click for quantity discounts) Ready to despatch 4995 Need more? Please call us. 
 Weight
g 121 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 | |||||||||||||||||||||||||||||||
| 65630.W0124 | 175 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
| £ 5.17 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us. 
 Weight
g 175 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 | |||||||||||||||||||||||||||||||
| 65630.W0125 | 175 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
| £ 5.32 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us. 
 Weight
g 175 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 | |||||||||||||||||||||||||||||||
| 65630.W0142 | 178 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | ||||||||||||||||||||||
| £ 7.28 per unit (click for quantity discounts) Ready to despatch 921 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 178 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 | |||||||||||||||||||||||||||||||
| 65630.W0143 | 178 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | ||||||||||||||||||||||
| £ 7.28 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 178 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 | |||||||||||||||||||||||||||||||
| 65630.W0145 | 258 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | ||||||||||||||||||||||
| £ 10.31 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us. 
 Weight
g 258 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 | |||||||||||||||||||||||||||||||
| 65630.W0146 | 258 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | ||||||||||||||||||||||
| £ 10.35 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 258 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 | |||||||||||||||||||||||||||||||
| 65630.W0163 | 282 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
| £ 8.38 per unit (click for quantity discounts) Ready to despatch 3473 Need more? Please call us. 
 Weight
g 282 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 | |||||||||||||||||||||||||||||||
| 65630.W0164 | 282 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
| £ 9.49 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us. 
 Weight
g 282 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 | |||||||||||||||||||||||||||||||
| 65630.W0166 | 411 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
| £ 14.87 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 411 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 | |||||||||||||||||||||||||||||||
| 65630.W0167 | 411 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
| £ 14.87 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us. 
 Weight
g 411 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 | |||||||||||||||||||||||||||||||
| 65630.W0183 | 390 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | ||||||||||||||||||||||
| £ 47.18 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 390 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 | |||||||||||||||||||||||||||||||
| 65630.W0184 | 390 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | ||||||||||||||||||||||
| £ 47.18 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 390 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 | |||||||||||||||||||||||||||||||
| 65630.W0204 | 550 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
| £ 14.80 per unit (click for quantity discounts) Ready to despatch 681 Need more? Please call us. 
 Weight
g 550 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 | |||||||||||||||||||||||||||||||
| 65630.W0205 | 550 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
| £ 16.28 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 550 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 | |||||||||||||||||||||||||||||||
| 65630.W0208 | 800 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
| £ 50.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 800 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 | |||||||||||||||||||||||||||||||
| 65630.W0209 | 800 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
| £ 50.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. 
 Weight
g 800 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 | |||||||||||||||||||||||||||||||
| 65630.W0255 | 1100 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | ||||||||||||||||||||||
| £ 69.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us. 
 Weight
g 1100 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
tol. B13 25 w2 25 w3
tol. h11 50 w4 50 | |||||||||||||||||||||||||||||||
| 65630.W0256 | 1100 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | ||||||||||||||||||||||
| £ 62.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1100 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
tol. B13 25 w2 25 w3
tol. h11 50 w4 50 | |||||||||||||||||||||||||||||||
| 65630.W0285 | 1500 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | ||||||||||||||||||||||
| £ 220.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1500 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 | |||||||||||||||||||||||||||||||
| 65630.W0286 | 1500 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | ||||||||||||||||||||||
| £ 220.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1500 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 | |||||||||||||||||||||||||||||||
| 65630.W0305 | 1440 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | ||||||||||||||||||||||
| £ 79.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 1440 d3 48 l2
±0.5 148 l3 110 l4 40.0 w1
tol. B13 30 w2 30 w3
tol. h11 55 w4 55 | |||||||||||||||||||||||||||||||
| 65630.W0306 | 1970 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | ||||||||||||||||||||||
| £ 79.32 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1970 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 | |||||||||||||||||||||||||||||||
| 65630.W0307 | 1970 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | ||||||||||||||||||||||
| £ 96.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1970 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 | |||||||||||||||||||||||||||||||
| 65630.W0355 | 2930 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | ||||||||||||||||||||||
| £ 135.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 2930 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 | |||||||||||||||||||||||||||||||
| 65630.W0357 | 2930 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | ||||||||||||||||||||||
| £ 167.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 2930 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 | |||||||||||||||||||||||||||||||
| 65630.W0358 | 2930 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | ||||||||||||||||||||||
| £ 131.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 2930 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 | |||||||||||||||||||||||||||||||
| 65630.W0367 | 2930 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | ||||||||||||||||||||||
| £ 189.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 2930 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 | |||||||||||||||||||||||||||||||
| 65630.W0368 | 2930 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | ||||||||||||||||||||||
| £ 189.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 2930 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 | |||||||||||||||||||||||||||||||
| 65630.W0408 | 5640 | 70 | 232 | 168 | 63.5 | 40 | 40 | 85 | 85 | ||||||||||||||||||||||
| £ 258.71 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 5640 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 40 w2 40 w3
tol. h11 85 w4 85 | |||||||||||||||||||||||||||||||
| 65630.W0428 | 5340 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | ||||||||||||||||||||||
| £ 286.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 5340 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 | |||||||||||||||||||||||||||||||
| 65630.W0429 | 5340 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | ||||||||||||||||||||||
| £ 286.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 5340 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 | |||||||||||||||||||||||||||||||
| 65630.W0509 | 7860 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | ||||||||||||||||||||||
| £ 675.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 7860 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 | |||||||||||||||||||||||||||||||
| 65630.W0510 | 7860 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | ||||||||||||||||||||||
| £ 675.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 7860 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 | |||||||||||||||||||||||||||||||
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For left hand, see 65631.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size  4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5