Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 tol. B13 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
65631.W0061 | 6x12 | Left | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 1.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 6x12 Thread hand Left Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
65631.W0084 | 8x32 | Left | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Left Thread type Fine d1
tol. H9 8 l1
±0.5 32 d2 M8x1 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65631.W0143 | 14x28 | Left | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 8.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Left Thread type Fine d1
tol. H9 14 l1
±0.5 28 d2 M14x1,5 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65631.W0146 | 14x56 | Left | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 12.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Left Thread type Fine d1
tol. H9 14 l1
±0.5 56 d2 M14x1,5 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65631.W0183 | 18x36 | Left | Coarse | 18 | 36 | M18 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||
£ 56.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 18x36 Thread hand Left Thread type Coarse d1
tol. H9 18 l1
±0.5 36 d2 M18 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 Weight
g 390 | |||||||||||||||||||||||||||||||||||||
65631.W0184 | 18x36 | Left | Fine | 18 | 36 | M18x1,5 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||
£ 56.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18x36 Thread hand Left Thread type Fine d1
tol. H9 18 l1
±0.5 36 d2 M18x1,5 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 Weight
g 390 | |||||||||||||||||||||||||||||||||||||
65631.W0208 | 20x80 | Left | Coarse | 20 | 80 | M20 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||
£ 49.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x80 Thread hand Left Thread type Coarse d1
tol. H9 20 l1
±0.5 80 d2 M20 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 800 | |||||||||||||||||||||||||||||||||||||
65631.W0209 | 20x80 | Left | Fine | 20 | 80 | M20x1,5 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||
£ 49.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x80 Thread hand Left Thread type Fine d1
tol. H9 20 l1
±0.5 80 d2 M20x1,5 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 800 | |||||||||||||||||||||||||||||||||||||
65631.W0256 | 25x50 | Left | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||
£ 71.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25x50 Thread hand Left Thread type Fine d1
tol. H9 25 l1
±0.5 50 d2 M24x2 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
tol. B13 25 w2 25 w3
tol. h11 50 w4 50 Weight
g 1100 | |||||||||||||||||||||||||||||||||||||
65631.W0285 | 28x56 | Left | Coarse | 28 | 56 | M27 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||
£ 224.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 28x56 Thread hand Left Thread type Coarse d1
tol. H9 28 l1
±0.5 56 d2 M27 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 Weight
g 1500 | |||||||||||||||||||||||||||||||||||||
65631.W0286 | 28x56 | Left | Fine | 28 | 56 | M27x2 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||
£ 224.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 28x56 Thread hand Left Thread type Fine d1
tol. H9 28 l1
±0.5 56 d2 M27x2 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 Weight
g 1500 | |||||||||||||||||||||||||||||||||||||
65631.W0305 | 30x54 | Left | Fine | 30 | 54 | M27x2 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | 1440 | ||||||||||||||||||||||
£ 112.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30x54 Thread hand Left Thread type Fine d1
tol. H9 30 l1
±0.5 54 d2 M27x2 d3 48 l2
±0.5 148 l3 110 l4 40.0 w1
tol. B13 30 w2 30 w3
tol. h11 55 w4 55 Weight
g 1440 | |||||||||||||||||||||||||||||||||||||
65631.W0306 | 30x60 | Left | Coarse | 30 | 60 | M30 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||
£ 112.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30x60 Thread hand Left Thread type Coarse d1
tol. H9 30 l1
±0.5 60 d2 M30 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 Weight
g 1970 | |||||||||||||||||||||||||||||||||||||
65631.W0307 | 30x60 | Left | Fine | 30 | 60 | M30x2 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||
£ 112.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30x60 Thread hand Left Thread type Fine d1
tol. H9 30 l1
±0.5 60 d2 M30x2 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 Weight
g 1970 | |||||||||||||||||||||||||||||||||||||
65631.W0355 | 35x54 | Left | Fine | 35 | 54 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 224.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 35x54 Thread hand Left Thread type Fine d1
tol. H9 35 l1
±0.5 54 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65631.W0357 | 35x72 | Left | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 224.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 35x72 Thread hand Left Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M36 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65631.W0358 | 35x72 | Left | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 224.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 35x72 Thread hand Left Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65631.W0367 | 36x72 | Left | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 234.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 36x72 Thread hand Left Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M36 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65631.W0368 | 36x72 | Left | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 234.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 36x72 Thread hand Left Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65631.W0408 | 40x84 | Left | Fine | 40 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 40 | 40 | 85 | 85 | 5640 | ||||||||||||||||||||||
£ 191.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40x84 Thread hand Left Thread type Fine d1
tol. H9 40 l1
±0.5 84 d2 M42x2 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 40 w2 40 w3
tol. h11 85 w4 85 Weight
g 5640 | |||||||||||||||||||||||||||||||||||||
65631.W0428 | 42x84 | Left | Coarse | 42 | 84 | M42 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||
£ 192.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 42x84 Thread hand Left Thread type Coarse d1
tol. H9 42 l1
±0.5 84 d2 M42 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 Weight
g 5340 | |||||||||||||||||||||||||||||||||||||
65631.W0429 | 42x84 | Left | Fine | 42 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||
£ 192.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 42x84 Thread hand Left Thread type Fine d1
tol. H9 42 l1
±0.5 84 d2 M42x2 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 Weight
g 5340 | |||||||||||||||||||||||||||||||||||||
65631.W0509 | 50x96 | Left | Coarse | 50 | 96 | M48 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||
£ 283.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50x96 Thread hand Left Thread type Coarse d1
tol. H9 50 l1
±0.5 96 d2 M48 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 Weight
g 7860 | |||||||||||||||||||||||||||||||||||||
65631.W0510 | 50x96 | Left | Fine | 50 | 96 | M48x2 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||
£ 283.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50x96 Thread hand Left Thread type Fine d1
tol. H9 50 l1
±0.5 96 d2 M48x2 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 Weight
g 7860 |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5