Price & Availability | Article | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | l2 ±0.5 | l3 ±0.5 | l4 | l5 ±0.2 | w1 tol. h11 | w2 -0,2 | w3 tol. h11 | f1 ±0.2 | Weight g | |||||||||||||||||||||
65652.W0004 | Right | Coarse | 4 | 6.0 | M4 | 21 | 16 | 6 | 10 | 8 | 4 | 8 | 0.5 | 6 | ||||||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 4 l1
±0.5 6.0 d2 M4 l2
±0.5 21 l3
±0.5 16 l4 6 l5
±0.2 10 w1
tol. h11 8 w2
-0,2 4 w3
tol. h11 8 f1
±0.2 0.5 Weight
g 6 | ||||||||||||||||||||||||||||||||||||
65652.W0005 | Right | Coarse | 5 | 7.5 | M5 | 26 | 20 | 8 | 12.5 | 10 | 5 | 10 | 0.5 | 12 | ||||||||||||||||||||||
£ 6.03 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 7.5 d2 M5 l2
±0.5 26 l3
±0.5 20 l4 8 l5
±0.2 12.5 w1
tol. h11 10 w2
-0,2 5 w3
tol. h11 10 f1
±0.2 0.5 Weight
g 12 | ||||||||||||||||||||||||||||||||||||
65652.W0006 | Right | Coarse | 6 | 9.0 | M6 | 31 | 24 | 11 | 15 | 12 | 6 | 12 | 0.5 | 21 | ||||||||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 298 Need more? Please call us.
Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 9.0 d2 M6 l2
±0.5 31 l3
±0.5 24 l4 11 l5
±0.2 15 w1
tol. h11 12 w2
-0,2 6 w3
tol. h11 12 f1
±0.2 0.5 Weight
g 21 | ||||||||||||||||||||||||||||||||||||
65652.W0008 | Right | Coarse | 8 | 12.0 | M8 | 42 | 32 | 14 | 20 | 16 | 8 | 16 | 0.5 | 51 | ||||||||||||||||||||||
£ 7.86 per unit (click for quantity discounts) Ready to despatch 196 Need more? Please call us.
Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 12.0 d2 M8 l2
±0.5 42 l3
±0.5 32 l4 14 l5
±0.2 20 w1
tol. h11 16 w2
-0,2 8 w3
tol. h11 16 f1
±0.2 0.5 Weight
g 51 | ||||||||||||||||||||||||||||||||||||
65652.W0009 | Right | Fine | 8 | 12.0 | M8x1 | 42 | 32 | 14 | 20 | 16 | 8 | 16 | 0.5 | 51 | ||||||||||||||||||||||
£ 48.14 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 12.0 d2 M8x1 l2
±0.5 42 l3
±0.5 32 l4 14 l5
±0.2 20 w1
tol. h11 16 w2
-0,2 8 w3
tol. h11 16 f1
±0.2 0.5 Weight
g 51 | ||||||||||||||||||||||||||||||||||||
65652.W0010 | Right | Coarse | 10 | 15.0 | M10 | 52 | 40 | 18 | 25 | 20 | 10 | 20 | 0.5 | 98 | ||||||||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 15.0 d2 M10 l2
±0.5 52 l3
±0.5 40 l4 18 l5
±0.2 25 w1
tol. h11 20 w2
-0,2 10 w3
tol. h11 20 f1
±0.2 0.5 Weight
g 98 | ||||||||||||||||||||||||||||||||||||
65652.W0011 | Right | Fine | 10 | 15.0 | M10x1,25 | 52 | 40 | 18 | 25 | 20 | 10 | 20 | 0.5 | 98 | ||||||||||||||||||||||
£ 9.73 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 15.0 d2 M10x1,25 l2
±0.5 52 l3
±0.5 40 l4 18 l5
±0.2 25 w1
tol. h11 20 w2
-0,2 10 w3
tol. h11 20 f1
±0.2 0.5 Weight
g 98 | ||||||||||||||||||||||||||||||||||||
65652.W0012 | Right | Coarse | 12 | 18.0 | M12 | 62 | 48 | 22 | 30 | 24 | 12 | 24 | 0.5 | 168 | ||||||||||||||||||||||
£ 15.87 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 18.0 d2 M12 l2
±0.5 62 l3
±0.5 48 l4 22 l5
±0.2 30 w1
tol. h11 24 w2
-0,2 12 w3
tol. h11 24 f1
±0.2 0.5 Weight
g 168 | ||||||||||||||||||||||||||||||||||||
65652.W0013 | Right | Fine | 12 | 18.0 | M12x1,25 | 62 | 48 | 22 | 30 | 24 | 12 | 24 | 0.5 | 167 | ||||||||||||||||||||||
£ 10.35 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 18.0 d2 M12x1,25 l2
±0.5 62 l3
±0.5 48 l4 22 l5
±0.2 30 w1
tol. h11 24 w2
-0,2 12 w3
tol. h11 24 f1
±0.2 0.5 Weight
g 167 | ||||||||||||||||||||||||||||||||||||
65652.W0014 | Right | Coarse | 14 | 21.0 | M14 | 72 | 56 | 25 | 35 | 27 | 14 | 27 | 1.0 | 247 | ||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 21.0 d2 M14 l2
±0.5 72 l3
±0.5 56 l4 25 l5
±0.2 35 w1
tol. h11 27 w2
-0,2 14 w3
tol. h11 27 f1
±0.2 1.0 Weight
g 247 | ||||||||||||||||||||||||||||||||||||
65652.W0015 | Right | Fine | 14 | 21.0 | M14x1,5 | 72 | 56 | 25 | 35 | 27 | 14 | 27 | 1.0 | 245 | ||||||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 21.0 d2 M14x1,5 l2
±0.5 72 l3
±0.5 56 l4 25 l5
±0.2 35 w1
tol. h11 27 w2
-0,2 14 w3
tol. h11 27 f1
±0.2 1.0 Weight
g 245 | ||||||||||||||||||||||||||||||||||||
65652.W0016 | Right | Coarse | 16 | 24.0 | M16 | 83 | 64 | 30 | 40 | 32 | 16 | 32 | 1.0 | 397 | ||||||||||||||||||||||
£ 18.89 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 24.0 d2 M16 l2
±0.5 83 l3
±0.5 64 l4 30 l5
±0.2 40 w1
tol. h11 32 w2
-0,2 16 w3
tol. h11 32 f1
±0.2 1.0 Weight
g 397 | ||||||||||||||||||||||||||||||||||||
65652.W0017 | Right | Fine | 16 | 24.0 | M16x1,5 | 83 | 64 | 30 | 40 | 32 | 16 | 32 | 1.0 | 395 | ||||||||||||||||||||||
£ 15.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 24.0 d2 M16x1,5 l2
±0.5 83 l3
±0.5 64 l4 30 l5
±0.2 40 w1
tol. h11 32 w2
-0,2 16 w3
tol. h11 32 f1
±0.2 1.0 Weight
g 395 | ||||||||||||||||||||||||||||||||||||
65652.W0020 | Right | Coarse | 20 | 30.0 | M20 | 105 | 80 | 38 | 50 | 40 | 20 | 40 | 1.0 | 783 | ||||||||||||||||||||||
£ 21.19 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 30.0 d2 M20 l2
±0.5 105 l3
±0.5 80 l4 38 l5
±0.2 50 w1
tol. h11 40 w2
-0,2 20 w3
tol. h11 40 f1
±0.2 1.0 Weight
g 783 | ||||||||||||||||||||||||||||||||||||
65652.W0021 | Right | Fine | 20 | 30.0 | M20X1,5 | 105 | 80 | 38 | 50 | 40 | 20 | 40 | 1.0 | 776 | ||||||||||||||||||||||
£ 22.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 30.0 d2 M20X1,5 l2
±0.5 105 l3
±0.5 80 l4 38 l5
±0.2 50 w1
tol. h11 40 w2
-0,2 20 w3
tol. h11 40 f1
±0.2 1.0 Weight
g 776 |
Steel (1.0718), silver zinc plated.
Standard thread is right hand, (for left hand thread, see 65653).
Thin end of mating piece is designed to fit in between forks of clevis joint.
Designed so thread size matches clevis joint, (e.g. M5 mating piece will fit on M5 clevis joint).