Clevis Mating Piece
steel
Price & Availability | Article | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | l2 ±0.5 | l3 ±0.5 | l4 | l5 ±0.2 | w1 tol. h11 | w2 -0,2 | w3 tol. h11 | f1 ±0.2 | Weight g | |||||||||||||||||||||
65652.W0004 | Right | Coarse | 4 | 6.0 | M4 | 21 | 16 | 6 | 10 | 8 | 4 | 8 | 0.5 | 6 | ||||||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Coarse d1
tol. H9 4 l1
±0.5 6.0 d2 M4 l2
±0.5 21 l3
±0.5 16 l4 6 l5
±0.2 10 w1
tol. h11 8 w2
-0,2 4 w3
tol. h11 8 f1
±0.2 0.5 Weight
g 6 | ||||||||||||||||||||||||||||||||||||
65652.W0011 | Right | Fine | 10 | 15.0 | M10x1,25 | 52 | 40 | 18 | 25 | 20 | 10 | 20 | 0.5 | 98 | ||||||||||||||||||||||
£ 9.73 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 15.0 d2 M10x1,25 l2
±0.5 52 l3
±0.5 40 l4 18 l5
±0.2 25 w1
tol. h11 20 w2
-0,2 10 w3
tol. h11 20 f1
±0.2 0.5 Weight
g 98 | ||||||||||||||||||||||||||||||||||||
65652.W0017 | Right | Fine | 16 | 24.0 | M16x1,5 | 83 | 64 | 30 | 40 | 32 | 16 | 32 | 1.0 | 395 | ||||||||||||||||||||||
£ 15.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 24.0 d2 M16x1,5 l2
±0.5 83 l3
±0.5 64 l4 30 l5
±0.2 40 w1
tol. h11 32 w2
-0,2 16 w3
tol. h11 32 f1
±0.2 1.0 Weight
g 395 | ||||||||||||||||||||||||||||||||||||
65652.W0021 | Right | Fine | 20 | 30.0 | M20X1,5 | 105 | 80 | 38 | 50 | 40 | 20 | 40 | 1.0 | 776 | ||||||||||||||||||||||
£ 22.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 30.0 d2 M20X1,5 l2
±0.5 105 l3
±0.5 80 l4 38 l5
±0.2 50 w1
tol. h11 40 w2
-0,2 20 w3
tol. h11 40 f1
±0.2 1.0 Weight
g 776 |
Steel (1.0718), silver zinc plated.
Standard thread is right hand, (for left hand thread, see 65653).
Thin end of mating piece is designed to fit in between forks of clevis joint.
Designed so thread size matches clevis joint, (e.g. M5 mating piece will fit on M5 clevis joint).