Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | d3 | d4 | d5 | h1 | h2 | h3 | l3 | A/F | Weight g | ||||||||||||||||||||||||
65542.W0106 | Right | 7.9 | M 6 | 24.6 | 30 | 9.4 | 13.0 | 4.95 | 12.6 | 12.6 | 33.4 | 13.0 | 10 | 25 | |||||||||||||||||||||||||
£ 3.04 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 7.9 d2 M 6 l1 24.6 l2 30 d3 9.4 d4 13.0 d5 4.95 h1 12.6 h2 12.6 h3 33.4 l3 13.0 A/F 10 Weight
g 25 | |||||||||||||||||||||||||||||||||||||||
65542.W0108 | Right | 8.6 | M 8 | 31.7 | 40 | 11.1 | 16.0 | 5.8 | 15.2 | 15.2 | 40.6 | 14.3 | 11 | 48 | |||||||||||||||||||||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
Thread hand Right d1 8.6 d2 M 8 l1 31.7 l2 40 d3 11.1 d4 16.0 d5 5.8 h1 15.2 h2 15.2 h3 40.6 l3 14.3 A/F 11 Weight
g 48 | |||||||||||||||||||||||||||||||||||||||
65542.W0110 | Right | 10.7 | M10 | 39.7 | 49 | 14.1 | 19.0 | 6.85 | 19.8 | 19.8 | 51.4 | 27.0 | 13 | 78 | |||||||||||||||||||||||||
£ 3.02 per unit (click for quantity discounts) Ready to despatch 2456 Need more? Please call us.
Thread hand Right d1 10.7 d2 M10 l1 39.7 l2 49 d3 14.1 d4 19.0 d5 6.85 h1 19.8 h2 19.8 h3 51.4 l3 27.0 A/F 13 Weight
g 78 |
Body: stainless steel (A2, AISI 303) or steel zinc-plated.
Shield and ball stud: carbon steel.
Body and ball stud: case hardened.
Spring: (302 S26) stainless steel or equivalent, zinc plated.
The spring loaded outer shield allows both rapid release and reconnection of the ball stud.
Linkage assemblies can be installed or removed without disturbing pre-set centres.
These are metric equivalents to SAE J 490 Style 1 quick release detachable ball joints.
Standard thread is a right hand thread.