Rubber Protector Cap
for rod ends
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 17.24 | 0% |
| 10-19 | £ 15.52 | 10% |
| 20-49 | £ 14.65 | 15% |
| 50-99 | £ 13.79 | 20% |
| 100+ | £ 12.07 | 30% |
Rubber
Rubber protector caps for additional protection of rod ends. For use with maintenance free series K rod ends.
Brass spacer bush available on request.
Temperature range: -20ºC to + 110ºC.
Mounted easily with retaining pliers.