Rubber Protector Cap
for rod ends
| Price & Availability | Article | Suitable for steel rod ends | Suitable for stainless steel rod ends | d1 | d2 | d3 | w1 | w2 | w3 | a ° | Weight g | ||||||||||||||||||
| 65970.W0010 | R3550/R3551.010 | R3565/R3566.010 | 10 | 14 | 12.5 | 6 | 4 | 26 | 14 | 5 | |||||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Suitable for steel rod ends R3550/R3551.010 Suitable for stainless steel rod ends R3565/R3566.010 d1 10 d2 14 d3 12.5 w1 6 w2 4 w3 26 a
° 14 Weight
g 5 | |||||||||||||||||||||||||||||
| 65970.W0012 | R3550/R3551.012 | R3565/R3566.012 | 12 | 17 | 15.0 | 8 | 6 | 32 | 13 | 5 | |||||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Suitable for steel rod ends R3550/R3551.012 Suitable for stainless steel rod ends R3565/R3566.012 d1 12 d2 17 d3 15.0 w1 8 w2 6 w3 32 a
° 13 Weight
g 5 | |||||||||||||||||||||||||||||
| 65970.W0014 | R3550/R3551.014 | R3565/R3566.014 | 14 | 19 | 16.8 | 8 | 6 | 35 | 16 | 7 | |||||||||||||||||||
£ 19.02 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Suitable for steel rod ends R3550/R3551.014 Suitable for stainless steel rod ends R3565/R3566.014 d1 14 d2 19 d3 16.8 w1 8 w2 6 w3 35 a
° 16 Weight
g 7 | |||||||||||||||||||||||||||||
| 65970.W0018 | R3550/R3551.018 | R3565/R3566.018 | 18 | 25 | 21.8 | 8 | 6 | 39 | 15 | 7 | |||||||||||||||||||
£ 19.02 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Suitable for steel rod ends R3550/R3551.018 Suitable for stainless steel rod ends R3565/R3566.018 d1 18 d2 25 d3 21.8 w1 8 w2 6 w3 39 a
° 15 Weight
g 7 | |||||||||||||||||||||||||||||
| 65970.W0025 | R3550/R3551.025 | R3565/R3566.025 | 25 | 33 | 29.7 | 10 | 8 | 51 | 15 | 40 | |||||||||||||||||||
£ 20.55 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Suitable for steel rod ends R3550/R3551.025 Suitable for stainless steel rod ends R3565/R3566.025 d1 25 d2 33 d3 29.7 w1 10 w2 8 w3 51 a
° 15 Weight
g 40 | |||||||||||||||||||||||||||||
Rubber
Rubber protector caps for additional protection of rod ends. For use with maintenance free series K rod ends.
Brass spacer bush available on request.
Temperature range: -20ºC to + 110ºC.
Mounted easily with retaining pliers.